This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The rotation position sensor simplifies the integration process with its design that incorporates the magnetic target directly within the sensor assembly. This feature, combined with the inclusion of a fixation pin, facilitates precise and straightforward assembly, aiding in accurate placement and optimal performance in the application.

Key Features

Rotation Position Sensor

  • PCB-less design
  • Contactless position sensor
  • Assembled magnet carrier
  • Suitable for harsh environments
  • ASIL C

Applications

Rotation Position Sensor

  • Shift drum
  • Gear shift
  • Transmission angular movement
gray-bar-line

Cost Efficient Design

PCB-less

Leveraging an innovative PCB-less design and the incorporation of an overmolded Hall IC, this sensor delivers a cost-effective and resilient solution suited for demanding transmission and harsh environment applications.

Effortless Assembly

The rotation position sensor simplifies the integration process with its design that incorporates the magnetic target directly within the sensor assembly. This feature, combined with the inclusion of a fixation pin, facilitates precise and straightforward assembly, aiding in accurate placement and optimal performance in the application.

Functional Safety

ASIL C

Achieving a Functional Safety (FuSA) rating of ASIL C, this sensor demonstrates high reliability and helps enable adherence to stringent safety regulations.




Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Position Sensor Product Type  Rotary Position

  • Automotive Sensor Technology  3D Hall with Integrated Magnet

Body Features

  • Product Weight  23.84 g [ .84 oz ]

Usage Conditions

  • Operating Temperature Range  -40 – 140 °C [ -40 – 284 °F ]

Operation/Application

  • Functional Area  Transmission

Related Materials

CAD Files

Datasheets & Catalog Pages