This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The sensor package tip is placed inside a dipole bias magnet. The TMR sensing elements sense the rotation of this dipole magnet and acquire the rotating magnetic field signals. Digital signal processing algorithms and high-speed circuitry compute the rotation angle from these signals. The sensor outputs 16-bit absolute position signal through a fast serial communication, with rotational speeds up to 30,000 RPM. The sensor has dynamic offset and gain calibration to compensate for misalignment between the sensor and the dipole bias magnet.

Key Features

  • High angle accuracy of < ±0.25°
  • Supports rotation speeds up to 30,000 RPM
  • High-speed communication at 8 Mbps
  • Triggered output with low latency < 12us ±0.3μs jitter
  • Dynamic gain and offset compensation
  • Harmonic correction
  • Overvoltage and reverse polarity protection
  • ISO2626262 ASIL-C compliant
  • AEC Q-100 qualified

Applications

  • Rotor position sensing
  • Contactless absolute angular position
TMR Rotary Position Sensor Block Diagram

TMR rotary position sensor block diagram









Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Position Sensor Product Type  Rotary Position

  • Automotive Sensor Technology  xMR

Usage Conditions

  • Operating Temperature Range  -40 – 150 °C [ -40 – 302 °F ]

Operation/Application

  • Functional Area  eMotor

Related Materials

CAD Files

Datasheets & Catalog Pages