This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Features

  • High linear accuracy
  • Robust packaging design
  • Rapid response time
  • Precise travel measurement
  • Reliable performance
  • ASIL B(D)
  • IP6K9K

Applications

  • Brake pedal
  • Electro-hydraulic Braking (EHB)
  • Electro-mechanical Braking (EMB)
gray-bar-line

High Sensitivity Sensing Technology

Equipped with advanced 3D Hall technology, the sensor exhibits high magnetic sensitivity and is highly immune to electromagnetic interference (EMI/EMC), helping enable precise and reliable measurements.

Enhanced Functional Safety

The sensor’s redundancy and capabilities meet higher Functional Safety (FuSa) requirements, including ASIL B(D) standards, with integrated diagnostics for system-level safety assurance.

Exceptional Accuracy and Speed

The sensor's fast response time and high-level accuracy are achieved through sophisticated electronics, magnetic design, simulation, and programming, providing quick and precise reactions to driver inputs.

Customizable and Durable Design

Offering an over-molded design, the sensor can be tailored to specific packaging needs, providing stable and reliable connections. It is also IP6K9K rated for waterproof and dustproof performance, adding to its robustness in various environmental conditions.

gray-bar-line

Contact Us

TE acts as an outstanding technical advisor and counterpart for its customers and supports design-in activities through a large resolver product portfolio with individual adaptation of specific products. Furthermore, due to the broad company portfolio, TE can help with the selection of subcomponents and connecting pieces or even deliver them directly pre-assembled with the resolvers. 

 

TE impresses with its global footprint to support its customers with all questions. A team of technical developers and commercial support is located in all three major regions.




Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Position Sensor Product Type  Angular Position, Linear Position

  • Automotive Sensor Technology  Hall

Usage Conditions

  • Operating Temperature Range  -40 – 140 °C [ -40 – 284 °F ]

Operation/Application

  • Functional Area  Brake & Safety

Reference Number

  • TE Internal Number CAT-TRS0007

Related Materials

CAD Files

Datasheets & Catalog Pages