This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The single coil resolver (also known as a reluctance resolver) is an inductive rotary position sensor and is used to determine the rotor position in electric motors.  It works like a transformer, with a primary coil and two secondary coils, whereby the amplitude of the secondary voltages is modulated by the rotor to get sine and cosine signals. In electric vehicles, the rotor position sensor is one of the most important technical components for precise and effective control of the motor and thus for avoiding efficiency losses, vibration, and noise.

Key Features

  • Temperature range: -40°C to +150°C
  • Accuracy: ±1° electrical
  • Speed range: Up to 20,000 rpm
  • High number of different variants available
  • Combined temperature sensor option
  • Oil or glycol compatibility
  • ASIL D on system level
  • Customized cable assembly and connector interface
  • High accuracy performance with eccentricity (static / dynamic)
  • Robustness against external fields

Applications

  • eMotors for automotive, industrial and commercial transportation
horizontal-row

Fault Tolerant

Against Eccentricity and External Fields through Patented Windings Schemes

Our single coil resolver provides patented solutions designed to improve the immunity against external magnetic fields that can come from motor windings and/or permanent magnets on the shaft.

 

Also, the unique rotor geometry provides improved accuracy in combination with eccentricity.

Vertical Integrated Solutions

As a unique provider, we deliver rotor position sensors with access to comprehensive vertical integration, including connectors, cable assemblies, and additional sensors like NTC temperature sensors. This approach helps streamline system compatibility and efficiency.

horizontal-row

Contact Us

At TE Connectivity, we provide specialized support, assisting in the design and integration of a comprehensive resolver product portfolio customized to specific needs. Beyond guidance, we aid in selecting subcomponents and connecting pieces, offering the option to deliver these components pre-assembled with the resolvers.

With our global presence, we provide accessible technical and commercial assistance across all major regions, helping facilitate product integration.




Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Position Sensor Product Type  Rotary Position

  • Automotive Sensor Technology  Single Coil Resolver

Usage Conditions

  • Operating Temperature Range  -40 – 150 °C [ -40 – 302 °F ]

Operation/Application

  • Functional Area  eMotor

Related Materials

CAD Files

Datasheets & Catalog Pages