This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The FCA7300 steering wheels sensors are designed for automotive testing and provide a comprehensive measurement.  This generation of transducers incorporates numerous technological functions, such as: 

  • Angle reset, torque calibration
  • Start trigger signal to the remote data acquisition system
  • Optical coder processing to prevent the need for external TTL electronics 
  • Five simultaneous analog output signals
  • Suppression of the bearing friction influence on torque, allowing high accuracy for low torque measurements
  • Low profile design retains the same driving conditions as with standard steering wheels
  • The sensor assembly can be easily mounted on any road vehicle by optional flanges

Product Features

  • Built-in shunt calibration function
  • Universal – fits all road vehicles
  • Rapidly installed via mounting adapters
  • 10x FS torque overload protection
  • Market leading accuracy
  • Low fitting depth
  • 3,000 point optical coder for angle/velocity measurement
  • Angular/velocity signals processed internally to give analog outputs
  • Remote data acquisition trigger feature
  • No need for external TTL electronics
  • Optional adjustable steering stops available (self-folding for safety)

Applications

  • Automotive design and testing
  • Truck maintenance testing
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Torque Sensor Type  Automotive Torque Sensors

Electrical Characteristics

  • Full Scale Range (Nm) 4 | 15 | 20 | 25 | 30 | 40 | 150 | 200 | 250

  • Full Scale Range (lbf) 3.2 | 12 | 16 | 24 | 32 | 120 | 160 | 200

  • Supply Voltage (VDC) 10 – 28

Usage Conditions

  • Operating Temperature Range  -20 – 80 °C [ -4 – 176 °F ]

  • Accuracy ('% des Endwerts) ±.15

Operation/Application

  • Rotation Speed (RPM) 180

  • Output Signal Details  ±10 V

Other

  • Sensitivity Shift (%FS/°C) ±1/50

  • Zero Shift in CTR (%FS/°C) ±.5/50

  • Force Direction  Clockwise | Counterclockwise

Related Materials

Datasheets & Catalog Pages

Product Specifications