Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Torque Sensor Type
Static Torque Sensors
Electrical Characteristics
-
Full Scale Range (Nm)
600 | 2400 | 3500 | 4800
-
Full Scale Range (lbf)
480 | 1920 | 2800 | 3840
-
Supply Voltage (VDC)
1 – 10 | 10 – 30
Usage Conditions
-
Operating Temperature Range
-20 – 80 °C [ -4 – 176 °F ]
-
Accuracy (Porcentaje del valor máximo)
±.25
Operation/Application
-
Rotation Speed (RPM)
Static
-
Output Signal Details
±2 mV/V | ±2 V
Other
-
Sensitivity Shift (%FS/°C)
±1/50
-
Zero Shift in CTR (%FS/°C)
±.5/50
-
Force Direction
Clockwise | Counterclockwise