Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Torque Sensor Type
Dynamic Torque Sensors
Electrical Characteristics
-
Full Scale Range (Nm)
20 | 100 | 300 | 5000
-
Full Scale Range (lbf)
16 | 80 | 240 | 4000
-
Supply Voltage (VDC)
-15 – 15 | 1 – 10
Usage Conditions
-
Operating Temperature Range
-20 – 80 °C [ -4 – 176 °F ]
-
Accuracy (Porcentaje del valor máximo)
±.25
Operation/Application
-
Rotation Speed (RPM)
1000 – 3000
-
Output Signal Details
±2 mV/V | ±5 V
Other
-
Sensitivity Shift (%FS/°C)
±1/50
-
Zero Shift in CTR (%FS/°C)
±.5/50
-
Force Direction
Clockwise | Counterclockwise