This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Thermocouple Type  E | J | K | T

  • Sensor Package  Stainless Steel Sheath

Mechanical Attachment

  • Wire Length (mm) 304.8 | 914.4

  • Wire Length (in) 12 | 36

Dimensions

  • Product Length (mm) 152.4 | 304.8 | 609.6

  • Product Length (in) 6 | 12 | 24

  • Product Diameter (mm) 3.17 | 4.77 | 6.35

  • Product Diameter (in) .125 | .188 | .25

Usage Conditions

  • Error Limits/T-Accuracy  Standard Limits / +- 1.7 °C | Standard Limits / +- 1 °C | Standard Limits / +- 2.2 °C

  • Operating Temperature Range  -50 – 250 °C [ -58 – 482 °F ]

Other

  • Junction Grounding  Grounded | Ungrounded

Related Materials

Datasheets & Catalog Pages