This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The welded connection is typically a 1/2” x 1/2” NPT, 1/2” x 3/4” NPT or 3/4” x 3/4” NPT connection. The connection is dual threaded for use with a connection head. The sensors are available with single or dual junctions. These sensors are ideal for the process industry where immersion in the application is essential.

Features

  • Stainless steel sheath
  • Twin threaded fitting
  • Thermocouple types: J, K, T, E
  • Junction types:
    • Single or dual
    • Grounded or ungrounded
  • Sheath diameter: 0.125”, 0.188”, 0.250”
  • Welded construction

Applications

Performance Specifications

Temperature range: -50°C to 250°C (-58°F to 482°F)

Pressure rating: 1,500 psi

Insulation resistance: 1,000 megohms @ 500 V, leads to case

Vibration: withstands 5 to 500 Hz at 3 g-level peak for 3 hours. Per ASTM E 644, Sec. 10.

Shock: withstands 50 g-level peak sine wave shock of 11 milliseconds duration. Per ASTM E 644, Sec. 11.

Thermocouple Temperature Accuracy Specifications

Limits of Error

Type Temperature Range Standard Limits of Error Special Limits of Error
T -200°C to 0°C  ±1°C or 1.5% Not ASTM defined
0°C to 350°C ±1°C or 0.75% ±0.5°C or 0.4%
J 0°C to 750°C ±2.2°C or 0.75% ±1.1°C or 0.4%
E -200°C to 0°C ±1.7°C or 1% Not ASTM defined
0°C to 900°C ±1.7°C or 0.5% ±1°C or 0.4%
K -200°C to 0°C ±2.2°C or 2% Not ASTM defined
0°C to 1,250°C ±2.2°C or 0.75% ±1.1°C or 0.4%
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Thermocouple Type  E | J | K | T

  • Sensor Package  Stainless Steel Sheath

Mechanical Attachment

  • Wire Length (mm) 177.8 | 914.4

  • Wire Length (in) 36 | 7

Dimensions

  • Product Length (mm) 25.4 | 152.4 | 304.8 | 609.6

  • Product Length (in) 1 | 6 | 12 | 24

  • Product Diameter (mm) 3.17 | 6.35

  • Product Diameter (in) .125 | .25

Usage Conditions

  • Error Limits/T-Accuracy  Standard Limits / +- 1.7 °C | Standard Limits / +- 1 °C | Standard Limits / +- 2.2 °C

  • Operating Temperature Range  -50 – 250 °C [ -58 – 482 °F ]

Other

  • Junction Grounding  Grounded

Related Materials

Datasheets & Catalog Pages