This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The tip of the sensor probe must remain in contact with the process fluid to obtain correct temperature measurement. Fittings associated with the probe designs are related to the mounting technique required by your application. These sensors can be utilized in many different industries and applications. Probe sensors are ideal for immersion in processes.
 

Features

  • Stainless steel sheath style
  • Thermocouple types available in J, K, T, E
  • Grounded or ungrounded junction style
  • Sheath diameters: 0.125”, 0.188”, 0.250”
  • Limits of error (accuracy): standard limits of error, special limits of error

Applications

Performance Specifications

Temperature range: -50°C to 250°C (-58°F to 482°F)

Pressure rating: 1,500 psi

Insulation resistance: 1,000 megohms @ 500 V, leads to case

Vibration: withstands 5 to 500 Hz at 3 g-level peak for 3 hours. Per ASTM E 644, Sec. 10.

Shock: withstands 50 g-level peak sine wave shock of 11 milliseconds duration. Per ASTM E 644, Sec. 11.

Thermocouple Temperature Accuracy Specifications

Limits of Error

Type Temperature Range Standard Limits of Error Special Limits of Error
T -200°C to 0°C  ±1°C or 1.5% Not ASTM defined
0°C to 350°C ±1°C or 0.75% ±0.5°C or 0.4%
J 0°C to 750°C ±2.2°C or 0.75% ±1.1°C or 0.4%
E -200°C to 0°C ±1.7°C or 1% Not ASTM defined
0°C to 900°C ±1.7°C or 0.5% ±1°C or 0.4%
K -200°C to 0°C ±2.2°C or 2% Not ASTM defined
0°C to 1,250°C ±2.2°C or 0.75% ±1.1°C or 0.4%
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Thermocouple Type  E | J | K | T

  • Sensor Package  Stainless Steel Sheath

Mechanical Attachment

  • Wire Length  914.4 mm [ 36 in ]

Dimensions

  • Product Length (mm) 152.4 | 304.8 | 609.6

  • Product Length (in) 6 | 12 | 24

  • Product Diameter (mm) 3.17 | 6.35

  • Product Diameter (in) .125 | .25

Usage Conditions

  • Error Limits/T-Accuracy  Standard Limits / +- 1.7 °C | Standard Limits / +- 1 °C | Standard Limits / +- 2.2 °C

  • Operating Temperature Range  -50 – 250 °C [ -58 – 482 °F ]

Other

  • Junction Grounding  Grounded

Related Materials

Datasheets & Catalog Pages