Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Installation Technology
Compression
-
Stud Size
1/2 | 3/4 | 3/8 | 5/16 | 5/8 | 9/16
Electrical Characteristics
Body Features
-
Compression Barrel Type
Long
-
Conductor Type
Stranded & Solid
-
Compatible Conductor Material
Aluminum | Copper
-
Primary Product Material
Aluminum
-
Palm Terminal Material
Aluminium
Contact Features
-
Crimp Type
Compression Crimp
Dimensions
-
Barrel Inside Diameter (in)
.413 | .44 | .484 | .539 | .594 | .649 | .72 | .763 | .842 | .921 | 1.03 | 1.19 | 1.32 | 1.49
-
Barrel Length (mm)
30 | 33 | 36.6 | 38.1 | 39.6 | 49.28 | 55.6 | 57.15 | 63.5 | 74.68 | 76.2 | 84.33 | 85.86 | 117.3 | 117.4
-
Barrel Length (in)
1.18 | 1.3 | 1.44 | 1.5 | 1.56 | 1.94 | 2.19 | 2.25 | 2.5 | 2.94 | 3 | 3.32 | 3.38 | 4.62
-
Lug Length (mm)
79.25 | 81.03 | 87.4 | 90.43 | 91.95 | 101.6 | 108.21 | 127.1 | 138.2 | 139.7 | 141 | 152.4 | 162.1 | 166.63 | 174.8 | 185.68 | 196.9 | 201.6 | 207 | 209.55 | 245.8 | 251.7
-
Lug Length (in)
3.12 | 3.19 | 3.44 | 3.56 | 3.62 | 4 | 4.26 | 5 | 5.44 | 5.5 | 5.55 | 6 | 6.38 | 6.56 | 6.88 | 7.31 | 7.8 | 7.94 | 8.15 | 8.25 | 9.68 | 9.91
-
Lug Width (mm)
18 | 19 | 25.4 | 27.3 | 29.4 | 33 | 36.3 | 42 | 46 | 58
-
Lug Width (in)
.69 | .76 | 1 | 1.07 | 1.16 | 1.31 | 1.43 | 1.65 | 1.81 | 2.28
-
Barrel Inside Diameter (mm)
10.5 | 11.2 | 12.3 | 13.7 | 15.1 | 16.5 | 18.3 | 19.4 | 21.4 | 23.4 | 26.2 | 30.3 | 33.7 | 38
-
Barrel Inside Diameter (in)
.413 | .44 | .484 | .539 | .594 | .649 | .72 | .763 | .842 | .921 | 1.03 | 1.19 | 1.32 | 1.49
-
Barrel Outside Diameter (mm)
16.26 | 17.53 | 19.3 | 22.1 | 23 | 25.7 | 28.1 | 30 | 33.53 | 36.58 | 38.1 | 46.8 | 57
-
Barrel Outside Diameter (in)
.64 | .69 | .759 | .87 | .905 | 1.01 | 1.1 | 1.18 | 1.32 | 1.44 | 1.5 | 1.84 | 2.24
-
Palm Hole Diameter
8 | 10 | 13 | 15 | 16 | 20
-
Compatible Conductor Range (AWG/kcmil)
1/0 – 1/0 | 1000 – 1000 | 1250 – 1250 | 1500 – 1500 | 2/0 – 2/0 | 250 – 250 | 3/0 – 3/0 | 300 – 300 | 350 – 350 | 4/0 – 4/0 | 400 – 400 | 500 – 500 | 600 – 600 | 750 – 750
-
Compatible Conductor Cross-Section Range (mm²)
53.5 | 67.4 | 85 | 107 | 127 | 152 | 177 | 203 | 253 | 304 | 380 | 507 | 633.3 | 760
Operation/Application
-
Power Component Application Type
Indoor | Outdoor
-
Compression Connector Product Type
Terminal Lug
Industry Standards
-
Compatible With Agency/Standards Products
UL
Product Availability
-
Product Availability
Americas
Other
-
Die Color Code
Black | Blue | Brown | Gray | Green | Olive | Pink | Ruby | Tan | White