This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Z-TYPE™ markers are individual push-on markers used to identify wires and small cables permanently. The markers are manufactured using PVC and designed with an expanding profile, enabling each marker to accommodate a wide range of wire/cable sizes. Z-TYPE™ markers are a simple, cost-effective solution for many commercial wire identification applications. Standard Z-TYPE™ markers are yellow or white with black legends and can be supplied as loose pieces packed in boxes, or on reels. Suitable for industrial applications.

Features and benefits

  • Z-TYPE™ markers are a Cost-effective solution for many commercial wire identification applications.
  • Easy to apply
  • Self-extinguishing.
  • Resistant to key Industrial fluids, including those used in Mass transit, Aviation and Military
  • 9 sizes covering wire diameters from 1.5mm to 12.7mm (0.06 Inches to 0.5 Inches)
  • Applicator wands available for easy marker installation

Operating temperature range

-45oC to 70oC (-49oF to 158oF)

Specifications and approvals

  • BS 6746C: 1993
  • IEC 60304

For more information

Technical Datasheet: TTDS-026
Product Specification Sheet: RW-2535

Features

Please review product documents or contact us for the latest agency approval information.  

Body Features

  • Marker Style  Push-On | Tie-On

  • Marker Size  11 | 13 | 15 | 18 | 35 | 5 | 65 | 7 | 9

  • Primary Product Color  Black | Blue | Brown | Gray | Green | Orange | Red | Violet | White | Yellow

  • Primary Product Material  Flexible PVC | Polyvinyl Fluoride | PVC

Dimensions

  • Compatible Cable Diameter Range (mm) 1.5 – 2 | 2 – 3.2 | 2.5 – 4 | 2.9 – 4.7 | 3.4 – 5.7 | 3.8 – 6.3 | 4.2 – 7 | 4.3 – 6.9 | 5.5 – 8.9 | 7.9 – 12.7

  • Compatible Cable Diameter Range (in) .01 – .16 | .06 – .08 | .08 – .13 | .098 – .157 | .1 – .16 | .11 – .185 | .11 – .19 | .13 – .22 | .133 – .224 | .149 – .248 | .15 – .25 | .165 – .276 | .169 – .271 | .17 – .27 | .22 – .35 | .31 – .5 | .311 – .5

  • Product Width (mm) 4.5 | 6 | 9.25 | 13

  • Product Width (in) .177 | .23 | .236 | .364 | .512

Printer/Label Features

  • Marker Cut  Chevron | Straight

  • Marking Details  - | / | . | + | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | A | B | C | D | E | Earth | F | G | H | I | J | K | L | M | N | O | P | Q | R | S | T | U | V | W | X | Y | Z

Packaging Features

  • Packaging Method  Box | Reel

  • Packaging Quantity  250 | 500 | 1000

Other

  • Printed Marking Color  Black | White

Related Materials

Datasheets & Catalog Pages