Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Label Type
Industrial Label
Body Features
-
Primary Product Color
White
-
Primary Product Material
Polyester
Dimensions
-
Product Width (mm)
19.1 | 25.4 | 38.1 | 50.8 | 69.9 | 76.2 | 101.6
-
Product Width (in)
.75 | 1 | 1.5 | 2 | 2.75 | 3 | 4
-
Product Height (mm)
6.4 | 9.7 | 11.4 | 12.7 | 19.1 | 25.4 | 31.8 | 38.1 | 63.5 | 165.1
-
Product Height (in)
.25 | .38 | .45 | .5 | .75 | 1 | 1.25 | 1.5 | 2.5 | 6.5
Printer/Label Features
-
Number of Labels Across
1 | 2 | 3
-
Label Style
Die-Cut
-
Length of Label Roll (m)
31.66 | 39.75 | 42.33 | 56.33 | 60.75 | 73.5 | 87.25 | 103.25 | 143 | 143.9 | 166.75
-
Length of Label Roll (ft)
103.87 | 130.41 | 138.87 | 184.8 | 199.31 | 241.14 | 286.25 | 338.74 | 469.16 | 472.11 | 547.08
-
Label Thickness (Micron)
100
Packaging Features
-
Packaging Method
Roll
-
Packaging Quantity
850 | 2500 | 5000 | 10000 | 15000
Other
-
Label Adhesive Type
Permanent Acrylic Adhesive
Reference Number
-
TE Internal Number
CAT-T3437-W919A