This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

WP is a thermal transfer printable white polyester film with a permanent acrylic adhesive. It is ideal for bar coding, PCB and component labelling, as well as general purpose labelling applications that require a high durability white label. WP is resistant to a variety of solvents while maintaining print quality.

Features and benefits

  • Thermal transfer printable
  • UL Recognised
  • Specially designed ink receptive top coat to improve mark permanence
  • Excellent for use in post soldering PCB component labelling
  • Excellent for bar code applications
  • Excellent chemical resistance

Operating temperature range

-40oC to 150oC (-40°F to 302°F)

Label thickness

72μm (0.0028”)

Adhesive

Permanent Acrylic Adhesive

Specifications and approvals

  • SAE AS 4952
  • MIL-STD-202 Method 215
  • FTM 1
  • UL969 PGJI2 MH17292
  • UL969 PGJI8 MH17292 (Canadian)

Recommended hardware and software

Printer: T200-IDENT / TE3112 / TE3124
Ribbon: 1330-0607-10
Software: WinTotal v6

For more information

Technical Datasheet: TTDS-073

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Label Type  Blank Labels | Industrial Label

Body Features

  • Primary Product Color  Silver | White | Yellow

  • Primary Product Material  Polyamide | Polyester | PVC

Dimensions

  • Product Width (mm) 4 | 6.35 | 6.4 | 8 | 8.9 | 9.5 | 11.4 | 12.7 | 15 | 16 | 16.5 | 16.51 | 17.1 | 17.8 | 18 | 19.05 | 19.1 | 20 | 22.86 | 22.9 | 25 | 25.4 | 30.5 | 31.75 | 31.8 | 36 | 38.1 | 40.6 | 44.5 | 47.8 | 48 | 50.8 | 55 | 56 | 60 | 61 | 69.85 | 69.9 | 70 | 74 | 76.2 | 80 | 89 | 90 | 100 | 101.6 | 105 | 125

  • Product Width (in) .15 | .25 | .315 | .35 | .375 | .44 | .5 | .59 | .63 | .65 | .67 | .7 | .708 | .75 | .787 | .9 | .98 | 1 | 1.2 | 1.25 | 1.417 | 1.5 | 1.6 | 1.75 | 1.88 | 2 | 2.16 | 2.2 | 2.36 | 2.4 | 2.75 | 2.91 | 3 | 3.14 | 3.5 | 3.54 | 3.93 | 4 | 4.13 | 4.92

  • Product Height (mm) 3.2 | 4 | 4.7 | 5.08 | 5.1 | 6.35 | 6.4 | 8 | 9 | 9.35 | 9.5 | 9.7 | 10.2 | 11.1 | 11.4 | 12.7 | 15 | 17.1 | 17.5 | 19.05 | 19.1 | 22.86 | 25.4 | 31.75 | 31.8 | 34 | 37 | 38.1 | 40 | 41.9 | 44.5 | 50.8 | 52 | 60 | 63.5 | 76.2 | 101.6 | 150 | 165.1

  • Product Height (in) .125 | .157 | .185 | .2 | .25 | .314 | .315 | .354 | .368 | .374 | .38 | .4 | .437 | .45 | .5 | .59 | .674 | .69 | .75 | .9 | 1 | 1.25 | 1.33 | 1.45 | 1.5 | 1.57 | 1.65 | 1.75 | 2 | 2.047 | 2.36 | 2.5 | 3 | 4 | 5.9 | 6.5

Usage Conditions

  • Operating Temperature Range (°C) -40 – 90 | -40 – 110 | -40 – 150 | -20 – 80 | 0 – 70

  • Operating Temperature Range (°F) -40 – 302 | -40 – 194 | -40 – 230 | -4 – 176 | 32 – 158

Printer/Label Features

  • Number of Labels Across  1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 12 | 20

  • Printing Method  Thermal Transfer

  • Label Style  Die-Cut

  • Length of Label Roll (m) 7.71 | 9 | 12.8 | 15.66 | 15.8 | 15.83 | 18.14 | 19.79 | 20.45 | 23.75 | 23.87 | 24.2 | 27.5 | 27.6 | 28.57 | 28.6 | 29.8 | 30 | 31.5 | 31.66 | 31.75 | 31.8 | 33 | 34.57 | 36.66 | 38.1 | 39 | 39.7 | 39.9 | 40.6 | 42.33 | 51 | 51.87 | 54.4 | 55.5 | 56.33 | 63.25 | 63.5 | 73.5 | 79.5 | 84.6 | 87.25 | 90.7 | 95 | 95.2 | 95.25 | 95.33 | 103.25 | 103.65 | 108.8 | 113.75 | 116.5 | 122 | 125 | 127 | 129.5 | 130.5 | 133.25 | 135 | 136.24 | 142.92 | 143 | 143.05 | 152.4 | 163.2 | 163.8 | 166.75 | 190.5

  • Length of Label Roll (ft) 25.32 | 29.52 | 41.99 | 51.37 | 51.83 | 51.93 | 59.152 | 64.92 | 67.09 | 77.91 | 78.31 | 79.39 | 90.22 | 90.55 | 93.73 | 93.83 | 97.76 | 98.42 | 103.34 | 103.87 | 104.16 | 104.33 | 108.26 | 113.41 | 120.27 | 125 | 127.95 | 130.24 | 130.9 | 133.2 | 138.87 | 167.32 | 170.18 | 178.47 | 182.08 | 184.8 | 207.51 | 208.33 | 227.55 | 241.14 | 260.82 | 277.55 | 286.25 | 297.57 | 311.67 | 312.33 | 312.5 | 312.76 | 338.74 | 340.05 | 356.95 | 373.19 | 382.21 | 400.26 | 410.1 | 416.66 | 424.86 | 428.14 | 437.17 | 442.91 | 446.98 | 468.89 | 469.16 | 469.32 | 500 | 535.43 | 537.4 | 547.08 | 625

  • Label Thickness (Micron) 50 | 70 | 72 | 104

Industry Standards

  • Compatible With Agency/Standards Products  UL

Packaging Features

  • Packaging Method  Box | Package | Roll

  • Packaging Quantity  1 | 850 | 1000 | 1300 | 1500 | 1800 | 2000 | 2500 | 3000 | 5000 | 10000 | 11000 | 15000 | 25000

Other

  • Label Adhesive Type  Permanent Acrylic Adhesive | Permanent Adhesive

Related Materials
No documentation available.