This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

TTVF is a coloured thermal transfer printable, aerospace grade, polyvinylfluoride film specifically designed for wire/cable labeling and can be used in wrap-around or flag configurations. It is ideal for a variety of harsh chemical environments especially aerospace and military applications and where non-igniting/ self-extinguishing properties are a necessity. The product meets all the requirements of the BMS 13-47 class 3 and DMS 2359 specifications, the benchmarks for pressuresensitive wrap-around labels in the aerospace industry.

Features and benefits

  • Thermal transfer printable
  • Resists water, oil, conventional cleaning agents, and oil based solvents
  • Can be used in wrap-around or flag configurations
  • Self extinguishing
  • Excellent ink receptivity
  • Exhibits high degree of resistance to aging

Operating temperature range

-40oC to 107oC (-40°F to 225°F)

label thickness

85μm (0.0033”)

Adhesive

Pressure Sensitive Permanent Acrylic Adhesive

Specifications and approvals

  • MIL-STD-202 Method 215
  • MIL-M-87958
  • MIL-STD-833C
  • AS-81531
  • ASTM 3611
  • ASTM D1000-76
  • UL94 VTM-1
  • BMS 13-47
  • DMS 2359
  • BACT 19

Recommended hardware and software

Printer: T200-IDENT / TE3112 / TE3124
Ribbon: 1330-3300-10
Software: WinTotal v6

For more information

Technical Datasheet: TTDS-005

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Label Type  Blank Labels | Flagging

Body Features

  • Primary Product Color  Red | White | Yellow

  • Primary Product Material  Polyvinyl Fluoride (PVF)

Dimensions

  • Product Width (mm) 12.7 | 16.51 | 19.05 | 25.4 | 31.8 | 38.1 | 40.64 | 50.8 | 76.2 | 101.6 | 152.4

  • Product Width (in) .5 | .65 | .75 | 1 | 1.25 | 1.5 | 1.6 | 2 | 3 | 4 | 6

  • Product Height (mm) 5.1 | 6.4 | 10.2 | 38.1 | 73.7 | 200.7

  • Product Height (in) .2 | .25 | .4 | 1.5 | 2.9 | 7.9

Usage Conditions

  • Operating Temperature Range  -40 – 107 °C [ -40 – 225 °F ]

Printer/Label Features

  • Number of Labels Across  1 | 2 | 4

  • Label Style  Continuous | Die-Cut

  • Length of Label Roll (m) 30.48 | 54.86

  • Length of Label Roll (ft) 100 | 179.98

  • Label Thickness (Micron) 85

Industry Standards

  • Compatible With Agency/Standards Products  UL

Packaging Features

  • Packaging Method  Roll

  • Packaging Quantity  1 | 1000 | 2500 | 10000

Other

  • Label Adhesive Type  Permanent Pressure Sensitive Acrylic Adhesive

Related Materials
No documentation available.