This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

TTP is a continuous polyester material designed for applications that require a high durability label. The product utilizes high performance polyester with a permanent acrylic adhesive. It is thermal transfer printable with all the capabilities of graphics, bar codes and logos. TTP labels are available in several colours although white and clear are available as standard. Typical applications include panel labels, decalcomanias and asset identification and rating plates.

Features and benefits

  • Thermal transfer printable
  • Interior aircraft use including flight entertainment and deck instrumentation
  • Highly versatile label, with capabilities to create decals, nameplates, panel labelling and can be used as an overlaminate

Operating temperature range

-40oC to +150oC (-40°F to 302°F)

Label thickness

72μm (0.0030”)

Adhesive

Permanent Acrylic Adhesive

Specifications and approvals

  • ASTM-D-3330
  • MIL-STD-202 Method 215
  • MIL-P-38477A
  • UL94 VTM-2
  • A-A-59485

Recommended hardware and software

Printer: T200-IDENT / TE3112 / TE3124
Ribbon: 1330-0607-10
Software: WinTotal v6

For more information

Technical Datasheet: TTDS-031

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Label Type  Blank Labels | Industrial Label

Body Features

  • Primary Product Color  Clear | White | Yellow

  • Primary Product Material  Polyester

Dimensions

  • Product Width (mm) 76.2 | 101.6 | 152.4 | 254

  • Product Width (in) 3 | 4 | 6 | 10

Usage Conditions

  • Operating Temperature Range  -40 – 150 °C [ -40 – 302 °F ]

Printer/Label Features

  • Number of Labels Across  1

  • Label Style  Continuous

  • Length of Label Roll  30.5 m [ 100 ft ]

  • Label Thickness (Micron) 72

Industry Standards

  • Compatible With Agency/Standards Products  UL

Packaging Features

  • Packaging Method  Roll

  • Packaging Quantity  1

Other

  • Label Adhesive Type  Permanent Acrylic Adhesive

Related Materials

Datasheets & Catalog Pages