This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

TE’s polyimide labels are all ideal for high temperature labelling requirements such as printed circuit boards. They are suitable for direct wave (bottom side) and IR reflow (top side) PCB applications. TE’s polyimide labels are designed to withstand the fluxes, cleaning solvents and molten solder encountered in the manufacture of printed circuit boards. They offer excellent contrast for bar code applications. TE’s polyimide labels are suitable for the harshest high temperature applications.

Features and benefits

  • TSK is deemed to be a Static Safe product in accordance with EIA 625, EIA 541. Test methods were in accordance with EOS/ESD S11.11.
  • Thermal transfer printable
  • High opacity gloss white topcoat
  • Withstands surface mount board processes on either the top or bottom side of the board
  • Static dissipative label, designed to withstands harsh fluxes, cleaners, saponifiers and wave solder environment

Operating temperature ranges

100 Hours: -40°C to 150°C (-40°F to 302°F)
5 Minutes: -40°C to 260°C (-40°F to 500°F)
90 Seconds: -40°C to 300°C (-40°F to 572°F)

Label thickness

118μm (0.0046”)

Adhesive

High Temperature Permanent Acrylic Adhesive

Specifications and approvals

  • UL969 PGJI2 MH17292
  • EIA 541& EIA 625
  • EOS/ESD S11.11
  • MIL-STD-202 Method 215
  • ASTM-D2979

Recommended hardware and software

Printer: T200-IDENT / TE3112 / TE3124
Ribbon: 1330-0619-10
Software: WinTotal v6

For more information

Technical Datasheet: TTDS-085

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Label Type  PCB Identification

Body Features

  • Primary Product Color  White

  • Primary Product Material  Polyimide

Dimensions

  • Product Width (mm) 12.7 | 31.8 | 50.8

  • Product Width (in) .5 | 1.25 | 2

  • Product Height (mm) 6.4 | 12.7

  • Product Height (in) .25 | .5

Usage Conditions

  • Operating Temperature Range  -40 – 300 °C [ -40 – 572 °F ]

Printer/Label Features

  • Number of Labels Across  1 | 4

  • Label Style  Die-Cut

  • Label Thickness (Micron) 118

Industry Standards

  • Compatible With Agency/Standards Products  UL

Packaging Features

  • Packaging Method  Roll

  • Packaging Quantity  5000 | 10000

Other

  • Label Adhesive Type  High Temperature Permanent Acrylic Adhesive

Related Materials

Datasheets & Catalog Pages