This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

TP Tape is a system designed for use as a thermal transfer printable, self-laminating identification label for the various types of tubes found in the aerospace, defence and marine industry.  Made from an optically clear polyester and a coloured printable coating with a high performance acrylic pressure sensitive adhesive. This cost and time saving system allows you to print on a unique range of pre colour-coded labels on demand thus eliminating the need to use maintenance paints, stencils, hot-stamps and etching tools.

Features and Benefits

  • Thermal transfer printable
  • Resists exposure to water, oil, conventional cleaning agents, oil-based solvents and other fluids commonly associated with commercial and military aircraft
  • Colour-coded to meet MIL-STD-595B requirements
  • Meets MIL-STD-1247 standards for hydraulic lines, fuel lines, oxygen lines, inerting fluid lines, etc.
  • Performance tested to RW 2526, a standard for aggressive fluids and temperature resistance in military and commercial aircraft
  • Available in die-cut or continuous formats to cover all ranges of tube diameters

Operating temperature range

 -40°C to 163°C (-40°F to 325°F)

Label thickness

62μm (0.0024”)

Adhesive

High Performance Acrylic Pressure Sensitive Adhesive

Specifications and approvals

  • MIL-T-9906C
  • MIL STD 595B
  • MIL-T-8504
  • MIL STD 1247
  • MIL STD 101B
  • SAE AS81531
  • ASTM D3815
  • ASTM D3330
  • BPS-T-151

Recommended hardware and software

Printer: TE3112 / TE3124
Ribbon: 1330-0607-10
Software: WinTotal v6

For more information

Technical Datasheet: TTDS-028

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Printable Label Height (mm) 32.5 | 32.6 | 33.2 | 37.5 | 37.6 | 42.7 | 52.5 | 62.4 | 62.6 | 72.3 | 72.4 | 72.6 | 112.2 | 112.4 | 152.4

  • Printable Label Height (in) 1.3 | 1.5 | 1.7 | 2.1 | 2.5 | 2.8 | 2.9 | 4.4 | 6

  • Pipe Identification Code  AIRCON (Air Conditioning) | COMGAS (Compressed Gas) | COOL (Coolant) | FIRE (Fire Protection) | FUEL (Fuel) | HYDRO (Hydraulic) | INAIR (Instrument Air) | LUBE (Lubrication) | OXYGEN (Breathing Oxygen) | PNEU (Pneumatic)

Body Features

  • Primary Product Color  Blue | Brown | Gray | Orange | Red

  • Primary Product Material  Clear Polyester | Polyester

Dimensions

  • Product Width  63.5 mm [ 2.5 in ]

  • Product Height (mm) 62.48 | 62.5 | 74.93 | 87.37 | 87.5 | 112.44 | 137.3 | 137.4 | 162.05 | 162.3 | 162.33 | 261.87 | 262.1 | 361.5 | 361.95

  • Product Height (in) 2.46 | 2.5 | 2.95 | 3 | 3.4 | 3.44 | 4.42 | 5.4 | 6.39 | 6.4 | 10.3 | 10.31 | 14.2 | 14.3

  • Compatible Tube Diameter (Min) (mm) 6.4 | 7.5 | 7.9 | 9.5 | 12.7 | 15.8 | 15.9 | 19.1 | 31.8 | 44.5

  • Compatible Tube Diameter (Min) (in) .25 | .312 | .375 | .5 | .625 | .75 | 1.25 | 1.75

Usage Conditions

  • Operating Temperature Range  -40 – 163 °C [ -40 – 325 °F ]

Printer/Label Features

  • Number of Labels Across  1

  • Printing Method  Thermal Transfer

  • Label Style  Continuous | Die-Cut

  • Length of Label Roll (m) 30.48 | 133.2 | 133.35 | 137.91 | 158.74 | 168.27 | 176.2

  • Length of Label Roll (ft) 100 | 437 | 437.5 | 452.46 | 520.8 | 552.06 | 578.08

Product Availability

  • Applicable Region  Americas

Packaging Features

  • Packaging Method  Roll

  • Packaging Quantity  1 | 400 | 500 | 1000 | 1500 | 2000

Other

  • Label Adhesive Type  Permanent Acrylic Adhesive

Related Materials

Datasheets & Catalog Pages