This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

TMS-SCE™ marker sleeves are designed to meet wire and cable identification needs with high performance requirements. Made from durable, flame retardant, radiation cross linked heat-shrinkable polyolefin, TMS-SCE™ marker sleeves can be used in a wide variety of applications including Aerospace, Military, Motor sports and Oil & Gas. TMS-SCE™ marker sleeves meets the performance requirements of SAE-AMS-DTL-23053/5 class 1. The marks are permanent immediately after printing and remain legible even when exposed to abrasion, aggressive cleaning solvents, and military fuels and oils. TMS-SCE™ meets the mark permanence requirements of SAE AS5942 and MILSTD-202 Method 215.
TMS-SCE™ marker sleeves is supplied with a 3:1 shrink ratio. The lightweight 3:1 products provide extremely fast shrinking and cover a wider range of wire diameters, thus simplifying
inventory.
Supplied in a “ladder format”, sleeves are held horizontally between two hole-punched polyester strips and offers ease of printing and kitting.

Features and benefits

  • Thermal transfer printable
  • Permanent identification sleeves
  • Lightweight for aerospace applications
  • Military specification material and print performance
  • 3:1 shrink ratio
  • CSA Certified
  • UL Recognised

Operating temperature ranges

-55oC to 135oC (-67oF to 275oF)

Specification and approvals

  • SAE-AMS-DTL-23053/5
  • SAE AS5942
  • EN45545-2 R24 HL2
  • NFPA130
  • MIL-STD-202 Method 215
  • UL STD 224 - E35586
  • CSA certified (File 31929)

Recommended hardware and software

Printer: T200-IDENT / TE3112 / TE3124 / T6112DS
Ribbon: TMS-RJS-RIBBON-4RPSCE
Software: WinTotal v6

For more information

Technical Datasheet: TTDS-023
Product Specification Sheet: RW-2511

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Printable Tubing Type  Ladder

  • Printable Tubing Grade  Military

Body Features

  • Shrink Ratio  2:1 | 3:1

  • Primary Product Color  Black | Blue | Gray | Green | Orange | Red | White | Yellow

  • Markers per Sleeve  1 | 2 | 3 | 4

Dimensions

  • Product Length (mm) 12.7 | 16.94 | 25 | 25.4 | 29.64 | 42.34 | 48 | 50 | 50.8

  • Product Length (in) .5 | .66 | 1 | 1.16 | 1.66 | 1.89 | 2

  • Expanded Inside Diameter (Min) (mm) 2.38 | 3.18 | 4.75 | 4.76 | 6.35 | 9.53 | 12.7 | 19.05 | 25.4 | 38.1 | 50.8 | 57.1 | 57.15

  • Expanded Inside Diameter (Min) (in) .093 | .125 | .187 | .25 | .375 | .5 | .75 | 1 | 1.5 | 2 | 2.25

  • Recovered Inside Diameter (Max) (mm) .79 | 1.07 | 1.17 | 1.5 | 1.57 | 2.1 | 2.11 | 3.18 | 4.2 | 4.22 | 6.3 | 6.35 | 8.4 | 8.46 | 19 | 19.05 | 25.4

  • Recovered Inside Diameter (Max) (in) .031 | .042 | .046 | .062 | .083 | .125 | .166 | .25 | .333 | .75 | .752 | 1

  • Compatible Cable Diameter Range (mm) .8 – 1.9 | .81 – 1.9 | 1.1 – 2.6 | 1.11 – 2.66 | 1.2 – 1.9 | 1.7 – 4 | 1.75 – 4.06 | 2.3 – 5.4 | 2.31 – 5.46 | 3.4 – 8.1 | 4.6 – 10.7 | 4.64 – 10.79 | 6.9 – 16.2 | 9.2 – 21.5 | 20.9 – 33 | 22.3 – 50.8 | 27.9 – 44.9

  • Compatible Cable Diameter Range (in) .032 – .075 | .044 – .105 | .05 – .075 | .069 – .16 | .091 – .215 | .137 – .32 | .183 – .425 | .275 – .64 | .366 – .85 | .825 – 1.3 | .879 – 2 | .88 – 2 | 1.1 – 1.75 | 1.1 – 1.77

Usage Conditions

  • Operating Temperature Range  -55 – 135 °C [ -67 – 275 °F ]

Printer/Label Features

  • Printing Method  Thermal Transfer

  • Number of Prescores  1 | 2 | 3

Packaging Features

  • Packaging Quantity  250 | 1000 | 2500 | 5000

Related Materials
No documentation available.