Label Adhesive Type :Permanent Pressure Sensitive Acrylic Adhesive
Product Width (mm):14 | 19 | 21 | 38
Product Width (in):.55 | .75 | .82 | 1.5
Product Height (mm):8 | 9 | 11
Product Height (in):.315 | .354 | .43
Overview
TEK & EB are hand writable vinyl fabric labels which are suitable for on-the-spot labelling of electrical systems and articles as well as other general labelling purposes. TEK is supplied in a handy size so that they fit in the pocket or in the technician’s toolbox, whereas EB is supplied in A4 sheet format. TEK & EB labels are both only supplied in yellow and the packs are available in the most common label sizes. They can be written on using a pencil or a felt-tip pen.
Features and benefits
Hand writable
Versatile labels that can be used in many applications
TEK is supplied in a handy pocket size booklet
EB is supplied in A4 sheet format
Resistant against water, sea water, alcohol, engine oils, methanol and petrol
Convenience - can be applied on the spot as soon as the need is identified
Operating temperature range
-40oC to 80oC (-40°F to 176°F)
Label thickness
200μm (0.0079”)
Adhesive
Pressure Sensitive Permanent Acrylic Adhesive
Specifications and approvals
SAE-AS-81531
ASTM D903
ASTM D3652
For more information
Technical Datasheet: TTDS-181
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Label Type Industrial Label
Body Features
Primary Product Color Yellow
Primary Product Material Vinyl
Dimensions
Product Width (mm)14 | 19 | 21 | 38
Product Width (in).55 | .75 | .82 | 1.5
Product Height (mm)8 | 9 | 11
Product Height (in).315 | .354 | .43
Usage Conditions
Operating Temperature Range -40 – 80 °C [ -40 – 176 °F ]
Printer/Label Features
Label Style Die-Cut
Label Thickness (Micron)200
Packaging Features
Packaging Method Booklet
Packaging Quantity 220 | 440 | 640 | 840
Other
Label Adhesive Type Permanent Pressure Sensitive Acrylic Adhesive