This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

STD markers are individual snap on markers used to identify wires and small cables. Markers are side-entry installed using an applicator wand, allowing identification after termination and/ or installation. These markers have an expanding profile which enable markers to accommodate a wide range of wire and small cable sizes. Markers are supplied “chevron” cut to ensure the legend remains aligned. Manufactured using a zero halogen polyoxymethylene (POM) compound, snap-on wire markers are designed to stand the test of time, preventing costly re-work before the life of the equipment ends. This is why TE’s snap-on markers are found today in power stations, oil refineries, offshore platforms, and other major projects around the world.

Features and benefits

  • Snap-on markers are the perfect way to permanently and rapidly mark cables, wires, leads, and cores after termination and installation
  • Zero Halogen
  • Excellent Resistance to Burning - UL94 HB rated
  • Resistant to key fluids, including those used in Energy, Oil refineries, Aviation and Military
  • Made from polyoxymethylene which guarantees strength, dimensional stability, low moisture absorption, and good resistance to chemicals
  • Applicator wands available for easy marker installation

Operating temperature range

-40oC to 106oC (-40oF to 223oF)

Specifications and approvals

UL94 HB

For more information

Technical Datasheet: TTDS-094
Product Specification Sheet: RW-2538

Features

Please review product documents or contact us for the latest agency approval information.  

Body Features

  • Marker Style  Push-On | Snap-On

  • Marker Size  11 | 15 | 5 | 9 | STD 01 | STD 02 | STD 03 | STD 05 | STD 06 | STD 09 | STD 12 | STD 15 | STD 17 | STD 21 | STD 24

  • Primary Product Color  Black | Blue | Brown | Gray | Green | Orange | Red | Violet | White | Yellow

  • Primary Product Material  Polyoxymethylene (POM) | PVC | Thermoplastic

Dimensions

  • Compatible Cable Diameter Range (mm) 1 – 1.4 | 1.4 – 1.8 | 1.9 – 2.65 | 1.9 – 2.6 | 2.3 – 3 | 2.6 – 3.5 | 2.9 – 4.7 | 3.2 – 4.5 | 3.25 – 4.5 | 4.5 – 6 | 5.8 – 8.5 | 8.5 – 11.5 | 11 – 15.5 | 15 – 19

  • Compatible Cable Diameter Range (in) .04 – .055 | .055 – .071 | .075 – .104 | .075 – .102 | .091 – .118 | .102 – .138 | .11 – .19 | .126 – .177 | .128 – .177 | .177 – .236 | .228 – .335 | .335 – .452 | .433 – .61 | .59 – .75

  • Product Width (mm) 2.3 | 2.4 | 2.9 | 3 | 3.1 | 3.2 | 3.5 | 4.5 | 5 | 5.5 | 6.7 | 8

  • Product Width (in) .09 | .091 | .094 | .114 | .118 | .122 | .126 | .138 | .177 | .197 | .216 | .217 | .23 | .264 | .315

Printer/Label Features

  • Marker Cut  Chevron | Straight

  • Marking Details  - | / | . | + | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | A | B | C | D | E | Earth | F | G | H | I | J | K | L | M | N | P | Q | R | S | T | U | V | W | X | Y | Z

Packaging Features

  • Packaging Method  Box | Reel | Strip

  • Packaging Quantity  50 | 300 | 301 | 302 | 303 | 304 | 305 | 306 | 307 | 308 | 309 | 310 | 311 | 312 | 313 | 315 | 316 | 317 | 318 | 319 | 320 | 321 | 322 | 323 | 324 | 325 | 326 | 327 | 328 | 329 | 330 | 331 | 332 | 333 | 334 | 335 | 336 | 337 | 338 | 339 | 340 | 341 | 342 | 343 | 344 | 345 | 346 | 347 | 348 | 349 | 350 | 351 | 352 | 353 | 354 | 355 | 356 | 357 | 358 | 359 | 360 | 361 | 362 | 363 | 364 | 365 | 366 | 367 | 369 | 370 | 371 | 372 | 374 | 375 | 376 | 377 | 378 | 379 | 380 | 1000

Other

  • Printed Marking Color  Black | White

Related Materials
No documentation available.