This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

SP is a thermal transfer printable, low profile translucent polyester film with a permanent acrylic adhesive. Supplied with a white printable area, which is over-laminated upon application with the translucent portion of the label. This ‘self-laminating’ feature better protects the printed area from exposure to oil, solvents, water and abrasion. SP has excellent conformability to round, irregular or flexible surfaces and is ideal for wire & cable identification, including flat ribbon cables that are subject to repeated bending. SP is recommended for when temperature resistance can’t be achieved with vinyl SBP.

Features and benefits

  • Thermal transfer printable
  • Self laminating feature for protection and mark permanence of the printed area of the label
  • Excellent conformability to round, irregular and flexible surfaces
  • Designed to better withstand exposure to oil, solvents and water
  • Low profile design for conformability to wires and cables
  • Supplied with slotted liner for easy printer recognition
  • Self-lamination is an easy, cost effective way to protect printed information

Operating temperature range

-40oC to 150oC (-40°F to 302°F)

Label thickness

45μm (0.0018”)

Adhesive

Permanent Acrylic Adhesive

Recommended hardware and software

Printer: T200-IDENT / TE3112 / TE3124 / T6112DS
Ribbon: 1330-0607-10
Software: WinTotal v6

For more information

Technical Datasheet: TTDS-220
Self-Lamination Guide 411-121050

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Printable Label Height (mm) 8.5 | 9.5 | 12.7 | 19.1 | 25.4 | 38.1

  • Printable Label Height (in) .33 | .375 | .5 | .75 | 1 | 1.5

  • Label Type  Self-Laminating

Body Features

  • Primary Product Material  Polyester

Dimensions

  • Product Width (mm) 12.7 | 19.1 | 25.4 | 50.8

  • Product Width (in) .5 | .75 | 1 | 2

  • Product Height (mm) 23.9 | 25.4 | 36.5 | 57.2 | 95.3 | 151

  • Product Height (in) .94 | 1 | 1.437 | 2.25 | 3.75 | 5.94

  • Compatible Cable Diameter Range (mm) 2.7 – 5.4 | 3 – 4.6 | 4 – 7.6 | 6.1 – 12.1 | 8.1 – 22.2 | 12.1 – 36

  • Compatible Cable Diameter Range (in) .105 – .213 | .119 – .18 | .159 – .298 | .239 – .477 | .318 – .875 | .477 – 1.416

Usage Conditions

  • Operating Temperature Range  -40 – 150 °C [ -40 – 302 °F ]

Printer/Label Features

  • Number of Labels Across  2 | 3 | 4 | 5

  • Label Style  Die-Cut

  • Length of Label Roll (m) 52.93 | 62 | 70.33 | 71.5 | 83.37 | 84.66 | 111.16 | 127

  • Length of Label Roll (ft) 173.65 | 203.41 | 230.74 | 234.58 | 273.52 | 277.75 | 364.7 | 416.66

  • Label Thickness (Micron) 45

Packaging Features

  • Packaging Method  Roll

  • Packaging Quantity  1000 | 2500 | 5000 | 10000

Other

  • Label Adhesive Type  Permanent Acrylic Adhesive

Related Materials