This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

RPS markers are heat shrinkable sleeves for wire and cable identification. When printed with TE recommended printers and ink ribbons, the marks remain legible, even when exposed to abrasion, aggressive cleaning solvents, and industrial fluids. Made from flame retardant, cross-lined polyolefin material, RPS markers are designed to meet the wire identification needs of Commercial and Industrial customers such as Communications, Wire assemblies, Electrical Panel and Oil & Gas Control systems. Supplied in a “ladder format”, sleeves are held horizontally between two polyester strips and offers ease of printing and kitting.

Features and benefits

  • Thermal transfer printable
  • Permanent identification sleeves
  • Excellent print performance
  • Configured for ease of kitting
  • Good chemical and solvent resistance
  • CSA Certified
  • UL Recognised
  • 3:1 shrink ratio

Operating temperature range

-30oC to 105oC (-22oF to 221oF)

Specifications and approvals

  • MIL-STD-202 Mthd 215
  • UL Recognised E35586
  • CSA Certified (File 31929)

Recommended hardware and software

Printer: T200-IDENT / TE3112 / TE3124 / T6112DS
Ribbon: TMS-RJS-RIBBON-4RPSCE
Software: WinTotal v6

For more information

Technical Datasheet: TTDS-019
Product Specification Sheet: RW-2510

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Printable Tubing Type  Ladder

  • Printable Tubing Grade  Commercial

Body Features

  • Shrink Ratio  3:1

  • Primary Product Color  White | Yellow

  • Markers per Sleeve  1 | 2 | 3 | 4

Dimensions

  • Product Length (mm) 12.7 | 16.94 | 25 | 29.64 | 42.34 | 50

  • Product Length (in) .5 | .667 | 1 | 1.167 | 1.667 | 2

  • Expanded Inside Diameter (Min) (mm) 3.18 | 4.75 | 6.35 | 9.53 | 12.7 | 19.05 | 25.4 | 38.1

  • Expanded Inside Diameter (Min) (in) .125 | .187 | .25 | .375 | .5 | .75 | 1 | 1.5

  • Recovered Inside Diameter (Max) (mm) 1.07 | 1.57 | 2.11 | 3.18 | 4.22 | 6.35 | 8.46 | 19.05

  • Recovered Inside Diameter (Max) (in) .042 | .062 | .083 | .125 | .166 | .25 | .333 | .75

  • Compatible Cable Diameter Range (mm) 1.2 – 2.7 | 1.7 – 4.1 | 1.75 – 4.06 | 2.31 – 5.46 | 3.5 – 8.1 | 4.6 – 10.8 | 7 – 16.2 | 9.3 – 21.6 | 20.9 – 33

  • Compatible Cable Diameter Range (in) .046 – .105 | .047 – .106 | .069 – .16 | .09 – .214 | .137 – .31 | .183 – .425 | .275 – .64 | .366 – .85 | .825 – 1.3

Usage Conditions

  • Operating Temperature Range  -30 – 105 °C [ -22 – 221 °F ]

Printer/Label Features

  • Printing Method  Thermal Transfer

  • Number of Prescores  1 | 2 | 3

Packaging Features

  • Packaging Quantity  250 | 1000 | 2500

Related Materials
No documentation available.