This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

PVF is a thermal transfer printable polyvinylfluoride film with a permanent acrylic adhesive, designed for wire and cable marking and other general labelling applications that require the “self-extinguishing” properties of polyvinylfluoride. It is ideal in a variety of harsh physical and chemical environments; resists water, oil, cleaning agents and oil based solvents; and filters ultraviolet light.

Features and benefits

  • Thermal transfer printable
  • Ideal for wire and cable marking
  • Self-extinguishing adhesive
  • Resistant to a variety of solvents

Operating temperature range

-40oC to 107oC (-40°F to 225°F)

Label thickness

85μm (0.0030”)

Adhesive

Permanent Pressure Sensitive Acrylic Adhesive

Specifications and approvals

  • ASTM D1000-76
  • AS-81531
  • MIL-STD-202 Method 215
  • MIL STD 833C
  • UL94 VTM-1
  • BMS 13-47

Recommended hardware and software

Printer: T200-IDENT / TE3112 / TE3124
Ribbon: 13300-3300-10
Software: WinTotal v6

For more information

Technical Datasheet: TTDS-138

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Label Type  Flagging | Wire & Cable Identification

Body Features

  • Primary Product Color  White

  • Primary Product Material  Polyvinyl Fluoride (PVF)

Dimensions

  • Product Width (mm) 12.7 | 16.5 | 19.1 | 20.3 | 22.9 | 25.4 | 31.8 | 50.8 | 76.2 | 101.6

  • Product Width (in) .5 | .65 | .75 | .8 | .9 | 1 | 1.25 | 2 | 3 | 4

  • Product Height (mm) 4.5 | 5.1 | 6.4 | 9.7 | 12.7 | 25.4 | 38.1 | 50.8 | 63.5 | 76.2

  • Product Height (in) .18 | .2 | .25 | .38 | .5 | 1 | 1.5 | 2 | 2.5 | 3

Usage Conditions

  • Operating Temperature Range  -40 – 107 °C [ -40 – 225 °F ]

Printer/Label Features

  • Number of Labels Across  1 | 3 | 4 | 5

  • Printing Method  Thermal Transfer

  • Label Style  Die-Cut

  • Length of Label Roll (m) 24 | 31.66 | 31.8 | 39.75 | 51.56 | 56.33 | 103.25 | 127 | 130.2 | 135 | 143 | 148.16 | 166.75

  • Length of Label Roll (ft) 78.74 | 103.87 | 104.33 | 130.41 | 169.16 | 184.8 | 338.74 | 416.66 | 427.16 | 442.91 | 469.16 | 486.08 | 547.08

  • Label Thickness (Micron) 85

Industry Standards

  • Compatible With Agency/Standards Products  UL

Packaging Features

  • Packaging Method  Roll

  • Packaging Quantity  1000 | 2500 | 5000 | 10000 | 25000

Other

  • Label Adhesive Type  Permanent Pressure Sensitive Acrylic Adhesive

Related Materials

Datasheets & Catalog Pages