This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

PVF is a thermal transfer printable, translucent polyvinyl fluoride film with a permanent acrylic adhesive, designed for wire and cable marking applications that require the ‘self-extinguishing’ properties of polyvinyl fluoride. PVF labels are supplied with a white printable area, which is over-laminated upon application with the translucent portion of the label. This ‘self-laminating’ feature protects the printed area from exposure to oil, solvents, water and abrasion. PVF has a low-profile design making PVF suitable for wrapping onto thin wire gauges as well as excellent conformability to round, irregular or flexible surfaces and is ideal for wire & cable identification, including flat ribbon cables that are subject to repeated bending.

Features and benefits

  • Thermal transfer printable
  • Excellent UV resistance
  • Excellent conformability to round, irregular and flexible surfaces
  • Resists water, oils and conventional cleaning agents
  • Exhibits high degree of resistance to aging
  • Supplied with slotted liner for easy printer recognition
  • Has excellent ink receptivity

Operating temperature range

-40oC to 107oC (-40°F to 225°F)

Label thickness

51μm (0.0019”)

Adhesive

Permanent Pressure Sensitive Acrylic Adhesive

Specifications and approvals

  • ASTM D1000-76
  • AS-81531
  • MIL-STD-202 Method 215
  • MIL STD 833C
  • BMS 13-47
  • NGM802AK

Recommended hardware and software

Printer: T200-IDENT / TE3112 / TE3124
Ribbon: 13300-3300-10
Software: WinTotal v6

For more information

Technical Datasheet: TTDS-111
Self-Lamination Guide 411-121050

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Printable Label Height (mm) 8.5 | 12.7 | 19.1 | 25.4 | 38.1

  • Printable Label Height (in) .33 | .375 | .5 | .75 | 1 | 1.5

  • Label Type  Self-Laminating

Body Features

  • Primary Product Color  White

  • Primary Product Material  Polyvinyl Fluoride (PVF)

Dimensions

  • Product Width (mm) 12.7 | 20.3 | 25.4 | 48.3 | 50.8

  • Product Width (in) .5 | .8 | 1 | 1.9 | 2

  • Product Height (mm) 25.4 | 36.5 | 38.1 | 57.2 | 81 | 95.3 | 151 | 188.9

  • Product Height (in) 1 | 1.473 | 1.5 | 2.25 | 3.19 | 3.75 | 5.94 | 7.437

  • Compatible Cable Diameter Range (mm) 2.7 – 5.4 | 4 – 8.1 | 4 – 7.6 | 6.1 – 19.7 | 6.1 – 12.1 | 8.1 – 22.2 | 12.1 – 48 | 12.1 – 36

  • Compatible Cable Diameter Range (in) .105 – .213 | .159 – .318 | .159 – .298 | .239 – .777 | .239 – .477 | .318 – .875 | .477 – 1.89 | .477 – 1.416

Usage Conditions

  • Operating Temperature Range  -40 – 107 °C [ -40 – 225 °F ]

Printer/Label Features

  • Number of Labels Across  2 | 3 | 4 | 5

  • Printing Method  Thermal Transfer

  • Label Style  Die-Cut

  • Length of Label Roll (m) 52.75 | 52.93 | 61.96 | 65.1 | 70.33 | 79.73 | 84.66 | 97.53 | 111.12 | 111.16 | 127

  • Length of Label Roll (ft) 173.06 | 173.65 | 203.28 | 213.58 | 230.74 | 261.58 | 277.75 | 319.98 | 364.56 | 364.69 | 416.66

  • Label Thickness (Micron) 51

Packaging Features

  • Packaging Method  Roll

  • Packaging Quantity  1000 | 2500 | 5000 | 10000

Other

  • Label Adhesive Type  Permanent Pressure Sensitive Acrylic Adhesive

Related Materials

Datasheets & Catalog Pages