This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

MP is a thermal transfer printable metalized polyester film with a permanent acrylic adhesive, designed for rating plates and general purpose applications that require a metal look, such as nameplates, equipment labels, detailed product information labels and serial number plates. MP is resistant to a variety of industrial solvents while maintaining excellent print quality. This product is UL listed.

Features and benefits

  • Thermal transfer printable
  • UL Recognised
  • Metalized appearance/ satin silver effect
  • Specially designed ink receptive top coat to improve mark permanence
  • Highly durable general purpose label
  • Ideal for rating plate applications
  • Suitable for applications exposed to chemicals

Operating temperature range

-40oC to 150oC (-40°F to 302°F)

Label thickness

72μm (0.0028”)

Adhesive

Permanent Acrylic Adhesive

Specifications and approvals

  • SAE AS 4952
  • MIL-STD-202 Method 215
  • FTM 1
  • UL969 PGJI2 MH17292
  • UL969 PGJI8 MH17292 (Canadian)

Recommended hardware and software

Printer: T200-IDENT / TE3112 / TE3124
Ribbon: 1330-0607-10
Software: WinTotal v6

For more information

Technical Datasheet: TTDS-074

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Label Type  Industrial Label

Body Features

  • Primary Product Color  Metalized Silver

  • Primary Product Material  Metalized Polyester | Polyester

Dimensions

  • Product Width (mm) 6.4 | 8.9 | 9.5 | 12.7 | 16.5 | 17.1 | 17.8 | 19.1 | 20.8 | 22.9 | 25.4 | 30.5 | 31.8 | 36.19 | 38.1 | 40.6 | 44.5 | 47.8 | 50.8 | 52.3 | 61 | 69.9 | 76.2 | 101.6

  • Product Width (in) .25 | .35 | .375 | .5 | .65 | .67 | .7 | .75 | .81 | .9 | 1 | 1.2 | 1.25 | 1.42 | 1.5 | 1.6 | 1.75 | 1.88 | 2 | 2.05 | 2.4 | 2.75 | 3 | 4

  • Product Height (mm) 4.7 | 5.1 | 6.4 | 7.62 | 8 | 8.6 | 9.5 | 9.7 | 10.2 | 11.1 | 11.4 | 12.7 | 17.1 | 17.52 | 19.1 | 25.4 | 31.8 | 38.1 | 41.9 | 44.5 | 50.8 | 76.2 | 84.1 | 101.6

  • Product Height (in) .185 | .2 | .25 | .3 | .315 | .339 | .374 | .38 | .4 | .437 | .45 | .5 | .674 | .69 | .75 | 1 | 1.25 | 1.5 | 1.65 | 1.75 | 2 | 3 | 3.31 | 4

Usage Conditions

  • Operating Temperature Range  -40 – 150 °C [ -40 – 302 °F ]

Printer/Label Features

  • Number of Labels Across  1 | 2 | 3 | 4 | 5 | 7 | 12

  • Printer Technology  Thermal Transfer

  • Label Style  Die-Cut

  • Length of Label Roll (m) 15.8 | 18.14 | 19.79 | 27.6 | 28.57 | 28.6 | 31.66 | 39 | 39.67 | 40.6 | 51.02 | 51.87 | 54.45 | 56.36 | 60.57 | 63.5 | 73.5 | 79.5 | 87.3 | 95 | 95.2 | 95.23 | 95.24 | 103.17 | 113.75 | 116.5 | 122.15 | 127 | 133.25 | 133.35 | 133.4 | 134.93 | 136.24 | 142.85 | 142.87 | 157.75 | 162

  • Length of Label Roll (ft) 51.83 | 59.51 | 64.92 | 90.55 | 93.73 | 93.83 | 103.87 | 127.95 | 130.15 | 133.2 | 167.38 | 170.17 | 178.64 | 184.92 | 198.72 | 208.33 | 241.14 | 260.82 | 286.41 | 311.67 | 312.33 | 312.43 | 312.46 | 338.48 | 373.19 | 382.21 | 400.75 | 416.66 | 437.17 | 437.5 | 437.66 | 442.68 | 446.98 | 468.66 | 468.73 | 517.55 | 531.49

  • Label Thickness (Micron) 72

Industry Standards

  • Compatible With Agency/Standards Products  UL

Packaging Features

  • Packaging Method  Roll

  • Packaging Quantity  1000 | 1300 | 1500 | 2000 | 2500 | 3000 | 5000 | 10000 | 15000 | 25000

Other

  • Label Adhesive Type  Permanent Acrylic Adhesive

Related Materials

Datasheets & Catalog Pages