This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Label Type  Blank Labels | Industrial Label

Body Features

  • Primary Product Color  Silver | White | Yellow

  • Primary Product Material  Polyester

Dimensions

  • Product Width (mm) 8 | 15 | 15.24 | 16 | 17.78 | 19 | 20 | 25 | 25.4 | 35.56 | 36 | 40 | 43.2 | 50.8 | 56 | 83.82

  • Product Width (in) .314 | .59 | .6 | .63 | .7 | .748 | .787 | .98 | 1 | 1.4 | 1.417 | 1.575 | 1.7 | 2 | 2.2 | 3.3

  • Product Height (mm) 4 | 6 | 6.35 | 8 | 8.47 | 9 | 12.7 | 16.9 | 21 | 25 | 53

  • Product Height (in) .157 | .236 | .25 | .314 | .333 | .354 | .5 | .667 | .827 | .984 | 2.086

Usage Conditions

  • Operating Temperature Range  -40 – 150 °C [ -40 – 302 °F ]

Printer/Label Features

  • Number of Labels Across  2 | 3 | 4 | 5 | 7 | 9 | 10 | 11 | 12 | 23

  • Printer Technology  Laser

  • Labels per Sheet  44 | 45 | 52 | 99 | 154 | 220 | 270 | 315 | 528

  • Label Style  Die-Cut

  • Length of Label Roll  .29 m [ .974 ft ]

  • Label Finish  Matte | Metalized

  • Label Thickness (Micron) 50 | 80 | 100

Industry Standards

  • Compatible With Agency/Standards Products  UL

Packaging Features

  • Packaging Method  Bag | Plastic Bag | Sheet

  • Packaging Quantity  440 | 450 | 990 | 1540 | 2200 | 2700 | 3150 | 5280

Other

  • Label Adhesive Type  Permanent Acrylic Adhesive | Permanent Pressure Sensitive Acrylic Adhesive

Related Materials

Datasheets & Catalog Pages