This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

LE is a white polyester film with a permanent acrylic adhesive and a special top-coat designed specifically for use with laser and ink jet printers. It is ideal for bar coding, PCB and component labelling, and general labeling applications requiring a white high durability label. LE offers high print resolution as well as good solvent and smudge resistance.

Features and benefits

  • Laser and ink jet printable
  • Exceptional durability and tear strength
  • Suitable for low volume applications
  • Excellent for bar code applications
  • Good resistance to common fluids and water

Operating temperature range

-40oC to 150oC (-40°F to 302°F)

Label thickness

80μm (0.0031”)

Adhesive

Permanent Pressure Sensitive Acrylic Adhesive

Specifications and approvals

ASTM-D-3330

Recommended hardware and software

Printer: Any black & white desktop laser or inkjet printer
Software: WinTotal v6

For more information

Technical Datasheet: TTDS-069

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Label Type  Industrial Label

Body Features

  • Primary Product Color  White

  • Primary Product Material  Polyester

Dimensions

  • Product Width (mm) 9.5 | 16.5 | 20.3 | 25.4 | 38.1 | 50.8 | 76.2 | 215.9

  • Product Width (in) .375 | .65 | .8 | 1 | 1.5 | 2 | 3 | 8.5

  • Product Height (mm) 5.1 | 6.4 | 9.5 | 12.7 | 19.1 | 25.4 | 50.8 | 279.4

  • Product Height (in) .2 | .25 | .375 | .5 | .75 | 1 | 2 | 11

Usage Conditions

  • Operating Temperature Range  -40 – 150 °C [ -40 – 302 °F ]

Printer/Label Features

  • Number of Labels Across  1 | 2 | 4 | 5 | 7 | 8 | 10 | 16

  • Label Style  Die-Cut

  • Label Thickness (Micron) 80

Industry Standards

  • Compatible With Agency/Standards Products  UL

Packaging Features

  • Packaging Method  Sheet

Other

  • Label Adhesive Type  Permanent Pressure Sensitive Acrylic Adhesive

Related Materials

Datasheets & Catalog Pages