This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

K-TYPE™ Markers are designed to offer flexibility when it comes to wire and cable identification. Used to identify wire bundles, cables, pipes and conduits, the oval shaped profile has been designed to allow markers to be accurately positioned onto a carrier strip and attached to the substrate using cable ties. K-TYPE™ markers are ideal for post termination applications or
where retrofitting is required. Markers are supplied as internationally colour coded yellow with pre-printed black legends. K-TYPE™ markers come in one standard size to fit carrier strips that can hold from 7 to 18 markers and are made from a plasticized PVC material. Suitable for industrial applications. Other colors available, consult your local TE Representative.

Features and benefits

  • K-TYPE™ markers are a cost-effective solution for many commercial wire identification applications.
  • Self-extinguishing
  • Resistant to key Industrial fluids, including those used in Mass transit, aviation and military
  • Versatile marking system for cables, cable bundles and conduit
  • Elliptical marker profile allows easy fitting to carrier strips

Operating temperature range

-45oC to 70oC (-49oF to 158oF)

Specifications and approvals

  • BS 6746C: 1993
  • IEC 60304

For more information

Technical Datasheet: TTDS-025
Product Specification Sheet: RW-2535

Features

Please review product documents or contact us for the latest agency approval information.  

Body Features

  • Marker Style  Push-On | Tie-On

  • Marker Size  35 | 65

  • Primary Product Color  Black | Brown | Orange | Red | White | Yellow

  • Primary Product Material  Flexible PVC | PVC

Dimensions

  • Compatible Cable Diameter Range (mm) 4.2 – 7 | 7.9 – 12.7

  • Compatible Cable Diameter Range (in) .165 – .276 | .31 – .5

  • Product Width (mm) 6

  • Product Width (in) .23 | .236

Printer/Label Features

  • Marker Cut  Straight

  • Marking Details  - | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | A | B | C | D | E | F | G | H | I | J | K | L | M | N | O | P | Q | R | S | T | U | V | W | X | Y | Z

Packaging Features

  • Packaging Method  Box | Reel

  • Packaging Quantity  100 | 250 | 500

Other

  • Printed Marking Color  Black | White

Related Materials
No documentation available.