This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

HPK is a semi-rigid, heavy gauge polypropylene film with a permanent acrylic adhesive, designed to permanently identify control panel components and racks, as well as general labelling applications that require a high performance heavy gauge material. They offer excellent abrasion resistance, and adhere to most smooth surfaces including bare and painted metal.

Features and benefits

  • Thermal transfer printable
  • Heavy gauge material
  • Resistant to common fluids, lubricants and solvents
  • Excellent resistance to abrasion
  • Recommended for indoor use

Operating temperature range

-29oC to 80oC (-20°F to 176°F)

Label thickness

180μm (0.0071”)

Adhesive

Pressure Sensitive Permanent Acrylic Adhesive

Specifications and approvals

MIL-STD-202 Method 215

Recommended hardware and software

Printer: TE3112 / TE3124
Ribbon: 1330-0607-10
Software: WinTotal v6

For more information

Technical Datasheet: TTDS-008

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Label Type  Industrial Label

Body Features

  • Primary Product Color  White

  • Primary Product Material  Polypropylene

Dimensions

  • Product Width  50.8 mm [ 2 in ]

  • Product Height (mm) 5.1 | 25.4

  • Product Height (in) .2 | 1

Usage Conditions

  • Operating Temperature Range  -40 – 80 °C [ -40 – 176 °F ]

Printer/Label Features

  • Number of Labels Across  1

  • Printing Method  Thermal Transfer

  • Label Style  Die-Cut

  • Label Thickness (Micron) 180

Packaging Features

  • Packaging Method  Roll

  • Packaging Quantity  1000

Other

  • Label Adhesive Type  Permanent Pressure Sensitive Acrylic Adhesive

Related Materials

Datasheets & Catalog Pages