This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

HMM is a high performance thermal transfer printable matte metalized polyester with an aggressive high tack permanent acrylic adhesive. Designed for applications such as rating plates and serial plates that require high adhesion to textured surfaces, metal low surface energy plastics and powder coated surfaces. The matte surface provides excellent mark permanence and the high tack adhesion of HMM labels will bond to the most demanding surfaces.

Features and benefits

  • Thermal transfer printable
  • UL Recognised
  • Aggressive adhesive for textured and powdered surfaces
  • Low surface energy properties
  • Ideal for rating plate applications
  • Matte surface provides excellent mark permanence

Operating temperature range

-40oC to 150oC (-40°F to 302°F)

Label thickness

107μm (0.0042”)

Adhesive

High Tack Acrylic Adhesive

Specifications and approvals

ASTM-D2979
UL969 PGJI2 MH17292

Recommended hardware and software

Printer: T200-IDENT / TE3112 / TE3124
Ribbon: 1330-0607-10
Software: WinTotal v6

For more information

Technical Datasheet: TTDS-118

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Label Type  Industrial Label

Body Features

  • Primary Product Color  Matte Metalized Silver

  • Primary Product Material  Polyester

Dimensions

  • Product Width (mm) 9.5 | 19.1 | 25.4 | 38.1 | 40.6 | 50.8 | 57.2 | 61 | 69.9 | 76.2 | 101.6

  • Product Width (in) .375 | .75 | 1 | 1.5 | 1.6 | 2 | 2.25 | 2.4 | 2.75 | 3 | 4

  • Product Height (mm) 6.4 | 9.5 | 9.7 | 12.7 | 19.1 | 24.1 | 25.4 | 31.8 | 38.1 | 41.9 | 50.8 | 63.5 | 76.2 | 101.6

  • Product Height (in) .25 | .374 | .38 | .5 | .75 | .95 | 1 | 1.25 | 1.5 | 1.65 | 2 | 2.5 | 3 | 4

Usage Conditions

  • Operating Temperature Range  -40 – 150 °C [ -40 – 302 °F ]

Printer/Label Features

  • Number of Labels Across  1 | 2 | 3 | 4 | 7

  • Label Style  Die-Cut

  • Length of Label Roll (m) 18.14 | 23.75 | 28.57 | 39.75 | 42.33 | 56.33 | 60.75 | 79.5 | 87.25 | 95 | 95.33 | 103.25 | 113.75 | 135 | 136.42 | 142.9 | 142.92 | 143 | 162 | 166.75

  • Length of Label Roll (ft) 59.51 | 77.91 | 93.73 | 130.41 | 138.87 | 184.8 | 199.31 | 260.82 | 286.25 | 311.67 | 312.76 | 338.74 | 373.19 | 442.91 | 447.57 | 468.83 | 468.89 | 469.16 | 469.46 | 531.49 | 547.08

  • Label Thickness (Micron) 107

Industry Standards

  • Compatible With Agency/Standards Products  UL

Packaging Features

  • Packaging Method  Roll

  • Packaging Quantity  1300 | 1500 | 1800 | 2500 | 3000 | 5000 | 10000

Other

  • Label Adhesive Type  High Tack Acrylic Adhesive

Related Materials