This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

ESSW pre-printed safety and warning labels are made with a pressure sensitive adhesive, they are suitable for labelling electrical tools, apparatuses and installations. The pre-printed symbols are printed on a soft yellow vinyl film which is then overlaminated with a clear gloss polyester in order to protect ESSW labels from abrasion and aggressive fluids.

Features and benefits

  • Pre-printed
  • Protected by polyester overlaminate
  • Soft yellow vinyl label is easily identifiable due its bright colour and brilliant contrast
  • Excellent resistance to dirt, stain and fluids
  • Comes in a veriety of different warning signs

Operating temperature range

-30oC to 120oC (-22°F to 248°F)

Label thickness

110μm (0.0043”)

Adhesive

Pressure sensitive acrylic adhesive

Specifications and approvals

  • ASTM D374-88
  • FTM-12
  • FTM-1
  • SAE-AS-81531

For more information

Technical Datasheet: TTDS-205

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Safety & Warning Symbol Type  General Warning | Warning High Voltage | Warning Laser Beam

Body Features

  • Primary Product Color  Yellow

  • Primary Product Material  PVC | Vinyl Film

Dimensions

  • Product Width (mm) 25 | 50 | 52 | 74 | 100 | 105 | 200

  • Product Width (in) .981 | 1.96 | 1.969 | 2.047 | 2.913 | 3.937 | 4.134 | 7.87

  • Product Height (mm) 21.7 | 26 | 37 | 42.54 | 43.3 | 52 | 85.09 | 173.2

  • Product Height (in) .854 | 1.024 | 1.457 | 1.675 | 1.705 | 2.047 | 3.35 | 6.819

Usage Conditions

  • Operating Temperature Range (°C) -40 – 110 | -30 – 120

  • Operating Temperature Range (°F) -40 – 230 | -22 – 248

Printer/Label Features

  • Number of Labels Across  1 | 2

  • Labels per Sheet  1 | 2 | 5 | 10 | 25

  • Label Style  Die-Cut

  • Label Finish  Gloss | Semi-Gloss

Packaging Features

  • Packaging Method  Box | Package | Poly Bag

  • Packaging Quantity  1 | 2 | 5 | 10 | 25

Other

  • Label Adhesive Type  Permanent Acrylic Adhesive

Related Materials
No documentation available.