This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Label Type  Industrial Label

Body Features

  • Primary Product Color  Yellow

  • Primary Product Material  Vinyl

Dimensions

  • Product Width (mm) 15 | 17 | 18 | 19 | 20 | 28 | 38 | 56 | 60 | 70

  • Product Width (in) .6 | .66 | .709 | .75 | .787 | 1.102 | 1.5 | 2.205 | 2.36 | 2.75

  • Product Height (mm) 5 | 6 | 8 | 11 | 22 | 35 | 50

  • Product Height (in) .197 | .236 | .315 | .433 | .866 | 1.378 | 1.969

Usage Conditions

  • Operating Temperature Range (°C) -40 – 80 | -40 – 90

  • Operating Temperature Range (°F) -40 – 194 | -40 – 176

Printer/Label Features

  • Label Style  Die-Cut

  • Label Thickness (Micron) 200

Packaging Features

  • Packaging Method  Sheet

  • Packaging Quantity  9 | 18 | 30 | 100 | 120 | 200 | 280 | 370 | 444 | 495

Other

  • Label Adhesive Type  Permanent Pressure Sensitive Acrylic Adhesive

Related Materials

Datasheets & Catalog Pages