This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

D-SCE markers are used to identify wires and cables where exposure to organic fluids, especially oils, is required. D-SCE markers are designed to operate in elevated temperatures for extended periods of time, making them ideal in Aerospace, Rail and Marine industries. D-SCE markers are suitable for use in environments with temperatures of – 75°C to +135°C (– 103°F to +275°F), and will provide strain relief, insulation and protection from mechanical abuse. Supplied in a “ladder format”, sleeves are held horizontally between two polyester strips and offers ease of printing and kitting. D-SCE markers come standard with side scoring for ease of removal after printed.

Features and benefits

  • Thermal transfer printable
  • Resistance to diesel, organic fluids, common fuels, lubricants and solvents
  • 3:1 shrink ratio
  • Supplied with side scoring
  • Wide range of sizes for several wire and bundle diameters
  • Formulated for use in harsh environments

Operating temperature range

-75oC to 135oC (-103oF to 275oF)

Specifications and approvals

  • NF F 00 608 type H
  • EN45545-2 R23 HL1
  • EN45545-2 R24 HL3
  • NFPA130
  • SAE-AMS-DTL-23053/6
  • MIL-STD-202 Method 215

Recommended hardware and software

Printer: T200-IDENT / TE3112 / TE3124 / T6112DS
Ribbon: TMS-RJS-RIBBON-4DSCE (Optimal) 1966-RIBBON (Superior)
Software: WinTotal v6

For more information

Technical Datasheet: TTDS-017
Product Specification Sheet: RW-2519

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Printable Tubing Type  Ladder

  • Printable Tubing Grade  Fluid Resistant

Body Features

  • Shrink Ratio  3:1

  • Primary Product Color  Blue | Green | White | Yellow

  • Markers per Sleeve  1 | 2 | 3 | 4

Dimensions

  • Product Length (mm) 12.7 | 16.7 | 16.94 | 25 | 25.4 | 29.64 | 50 | 50.8

  • Product Length (in) .5 | .66 | .667 | 1 | 1.167 | 2

  • Expanded Inside Diameter (Min) (mm) 2.39 | 2.4 | 3.18 | 4.75 | 4.8 | 6.4 | 9.5 | 9.53 | 12.7 | 19.1 | 25.4 | 38.1

  • Expanded Inside Diameter (Min) (in) .094 | .125 | .187 | .25 | .375 | .5 | .75 | 1 | 1.5

  • Recovered Inside Diameter (Max) (mm) .79 | .8 | 1.07 | 1.1 | 1.57 | 1.6 | 2.1 | 2.11 | 3.17 | 3.2 | 4.2 | 4.22 | 6.4 | 8.46 | 8.5 | 19.1

  • Recovered Inside Diameter (Max) (in) .03 | .031 | .04 | .042 | .06 | .062 | .08 | .083 | .125 | .13 | .166 | .17 | .25 | .33 | .333 | .75

  • Compatible Cable Diameter Range (mm) .81 – 1.9 | 1.1 – 2.6 | 1.11 – 2.66 | 1.7 – 4 | 1.7 – 4. | 1.75 – 4.06 | 2.31 – 5.46 | 3.4 – 8.1 | 3.47 – 8.12 | 4.6 – 10.7 | 4.64 – 10.79 | 6.9 – 1.62 | 6.9 – 16.2 | 9.2 – 21.5 | 9.29 – 21.59 | 20.9 – 33

  • Compatible Cable Diameter Range (in) .031 – .075 | .044 – .105 | .069 – .16 | .091 – .215 | .136 – .319 | .137 – .32 | .183 – .425 | .271 – .64 | .275 – .64 | .366 – .85 | .825 – 1.3

Usage Conditions

  • Operating Temperature Range  -75 – 135 °C [ -103 – 275 °F ]

Printer/Label Features

  • Printing Method  Thermal Transfer

  • Number of Prescores  1 | 2 | 3

Packaging Features

  • Packaging Quantity  250 | 1000 | 2500 | 5000

Related Materials
No documentation available.