This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

CSL is a laser printable, clear polyester film with a permanent acrylic adhesive, supplied with a white or yellow printable area, which is over-laminated upon application with the clear section of the label. Using the over-lamination process protects the printed area against exposure to oil, solvents, water and abrasion.

Features and benefits

  • Laser printable
  • Protects information from chemicals and frequent handling
  • Designed to withstand exposure to solvents, salts, alkalis and
    water
  • Can also be flagged around a wire rather than wrapped
  • Strong acrylic adhesive
  • Supplied in sheet format for easy use with laser printer
  • Self-lamination is an easy, cost effective way to protect printed information
  • Two standard colours - white and yellow

Operating temperature range

-30oC to 120oC (-22°F to 248°F)

Label Thickness

55μm (0.0022”)

Adhesive

Permanent Acrylic Adhesive

Specifications and approvals

SAE-AS-81531

Recommended hardware and software

Printer: Any black & white desktop laser
Software: WinTotal v6

For more information

Technical Datasheet: TTDS-208
Self-Lamination Guide: 411-121050

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Printable Label Height (mm) 6 | 8.5 | 12.7 | 17 | 22 | 25.4

  • Printable Label Height (in) .24 | .33 | .5 | .67 | .87 | 1

  • Label Type  Blank Labels | Self-Laminating

Body Features

  • Primary Product Color  Clear | White | Yellow

  • Primary Product Material  Clear Polyester | Polyester

Dimensions

  • Product Width (mm) 12.5 | 12.7 | 18.2 | 25 | 25.4 | 33.3 | 47.8

  • Product Width (in) .49 | .5 | .72 | .98 | 1 | 1.31 | 1.88

  • Product Height (mm) 19.1 | 25.4 | 26.7 | 33.78 | 33.9 | 38.1 | 55 | 69 | 80.5 | 93 | 140

  • Product Height (in) .75 | 1 | 1.05 | 1.33 | 1.5 | 2.17 | 2.72 | 3.17 | 3.66 | 5.51

  • Compatible Cable Diameter Range (mm) 1.9 – 6.6 | 2.7 – 8.1 | 4 – 13.5 | 4 – 6.8 | 5.4 – 16.6 | 7 – 15 | 8.1 – 36.5 | 8.1 – 21.5

  • Compatible Cable Diameter Range (in) .075 – .26 | .107 – .318 | .159 – .53 | .159 – .266 | .213 – .652 | .276 – .589 | .318 – .848 | .318 – 1.437

Usage Conditions

  • Operating Temperature Range  -40 – 120 °C [ -40 – 248 °F ]

Printer/Label Features

  • Number of Labels Across  6 | 8 | 11 | 16

  • Printing Method  Laser

  • Labels per Sheet  12 | 21 | 49 | 63 | 78 | 84 | 156

  • Label Style  Die-Cut

  • Length of Label Roll  .29 m [ .974 ft ]

  • Label Thickness (Micron) 45

Industry Standards

  • Compatible With Agency/Standards Products  UL

Packaging Features

  • Packaging Method  Package | Sheet

  • Packaging Quantity  1 | 12 | 18 | 24 | 32 | 40 | 64 | 88 | 160 | 1008 | 2520 | 4992 | 5040

Other

  • Label Adhesive Type  Permanent Acrylic Adhesive | Permanent Adhesive

Related Materials
No documentation available.