This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Receptacle Style  180°

  • Primary Locking Feature  Clean Body | Integrated in Housing | Locking Lance

  • Sealable  No | Yes

Body Features

  • Terminal Seal Type  Family Seal | Single Wire Seal (SWS) | Unsealed

Contact Features

  • Contact Fabrication  Stamped & Formed

  • Contact Size  .63mm | .64mm

  • Typical Current Rating (A) 3 | 4 | 5

  • Crimp Type  F-Crimp

  • Wire Contact Termination Area Plating Material  Gold | Tin

  • Terminal Type  Receptacle | Tab

  • Mating Tab Width (mm) .64 | .8

  • Mating Tab Width (in) .025 | .031

  • Interface Plating  Gold (Au) | Tin (Sn)

  • Mating Tab Thickness  .64 mm [ .025 in ]

Termination Features

  • Termination Method to Wire & Cable  Crimp

  • Product Terminates To  Wire | Wire & Cable

Dimensions

  • Compatible Insulation Diameter Range (mm) .85 – 1.05 | .95 – 1.7 | .95 – 1.72 | 1.1 – 1.6 | 1.1 – 1.7 | 1.1 – 1.4 | 1.2 – 1.9 | 1.25 – 1.7 | 1.7

  • Compatible Insulation Diameter Range (in) .033 – .041 | .037 – .067 | .04 – .06 | .04 – .062 | .043 – .066 | .043 – .055 | .043 – .067 | .047 – .074 | .066

  • Compatible Insulation Diameter Range (mm) .85 – 1.05 | .95 – 1.7 | .95 – 1.72 | 1.1 – 1.6 | 1.1 – 1.7 | 1.1 – 1.4 | 1.2 – 1.9 | 1.25 – 1.7 | 1.7

  • Wire Size (AWG) 20 – 18 | 20 | 22 – 20 | 24 – 20 | 26 – 24 | 26 – 22

  • Wire Size (mm²) .13 – .35 | .14 – .22 | .22 – .56 | .3 – .5 | .34 – .56 | .37 – .56 | .49 – .56 | .5 – .75 | .5 – .85

  • Wire Size Search (mm²) .13 | .14 | .15 | .2 | .25 | .3 | .32 | .35 | .4 | .5 | .51 | .6 | .75

  • Wire Size Search (AWG) 18 | 19 | 20 | 21 | 22 | 23 | 24 | 25 | 26

  • Tab Length (mm) 15.5 | 15.8 | 16.95 | 21.3 | 22.95

  • Tab Length (in) .61 | .62 | .622 | .66 | .83 | .84 | .9

Usage Conditions

  • Insulation Option  Uninsulated

  • Operating Temperature (Max) (°C) 100 | 105 | 120 | 140

  • Operating Temperature (Max) (°F) 212 | 221 | 248 | 284

  • Operating Temperature Range (°C) -40 – 140 | -40 – 100 | -40 – 105 | -40 – 120 | -30 – 100 | -30 – 105

  • Operating Temperature Range (°F) -40 – 212 | -40 – 284 | -40 – 221 | -40 – 248 | -22 – 221 | -22 – 212

Operation/Application

  • Compatible With Wire Base Material  Copper

  • Conforms to Automation Guideline  Yes, KOMAX Guideline for automatic component insertion for electrical connections, Version 5.0 (March 2018)

Industry Standards

  • Compatible With Agency/Standards Products  USCAR-21

Packaging Features

  • Packaging Method  Bag | Reel

  • Packaging Quantity  1000 | 7500 | 9000 | 10000

Other

  • Terminal Transmits  0 – 24 A (Low Power)

Related Materials
No documentation available.