Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Circuit Breaker Style
Push-Pull Button
-
Actuator Type
Push-Pull
-
Illumination Type
No Light
-
Circuit Breaker Type
Thermal
-
Illuminated
Without
Configuration Features
-
Panel Cutout Size (in)
.375 – .386 (Diameter)
-
Circuit Function
Series Trip
-
Number of Poles
1
Electrical Characteristics
-
Operating Voltage (VAC)
240
-
Operating Voltage (VDC)
50
-
Current Rating (A)
.5 | 1 | 2 | 3 | 4 | 5 | 7.5 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | 50
-
Interrupt Capacity
1000A @ 50VDC or 120VAC | 1000A @ 50VDC or 240VAC
Contact Features
-
Trip Time at 200% (seconds)
11 – 30 | 6 – 22
Termination Features
-
Terminal Configuration
8-32 Screws 90° to Each Other
Mechanical Attachment
-
Mounting Hardware Packaging
Assembled to Bushing
-
Mounting Options
Knurled Nut/Hex Nut | Two Hex Nuts/Lockwasher
-
Mounting Bushing
3/8-24 Threaded Bushing .375" [9.53mm] Long, Silver Color
Identification Marking
-
Stamped Marking Type
White Amp Rate Marking