Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Speed Sensor Product Type
Speed
-
Sensor Technology
Hall Effect
Electrical Characteristics
-
Electromagnetic Compatibility
89/336/EWG | EN50081-2 | EN50082-2
-
Supply Voltage Range (VDC)
4.5 – 16 | 8 – 32
Signal Characteristics
-
Target
Metal
-
Target Material
Ferrous
-
Frequency Range (kHz)
0 – 15
Body Features
-
Case Material
Stainless Steel
Housing Features
-
Housing Ambient Temperature (°C)
-40 – 125
Usage Conditions
-
Cable Ambient Temperature (°C)
-40 – 125
-
Connector Ambient Temperature (°C)
-40 – 125
Operation/Application
-
Output Signal Type
Square Wave
Reference Number
-
TE Internal Number
CAT-SPS0019