Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Type
Speed
-
Speed Sensor Features
Variable Reluctance
-
Principle
Variable Reluctance
Signal Characteristics
-
Target
Metal
-
Target Material
Ferrous
-
Output Signal
Sine Wave
-
Frequency Range (kHz)
.025 – 20
Housing Features
-
Sensor Housing Material
Stainless Steel
-
Housing Ambient Temperature (°C)
-40 – 125
Dimensions
-
Shaft Length (mm)
48, 89, 129
-
Shaft Diameter (mm)
15.88, 19.05
Usage Conditions
-
Cable Ambient Temperature (°C)
-40 – 125
-
Connector Ambient Temperature (°C)
-40 – 125
Reference Number
-
TE Internal Number
CAT-SPS0010