Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Speed Sensor Product Type
Speed
-
Sensor Technology
Hall Effect
Electrical Characteristics
-
Supply Voltage Range (VDC)
8 – 32
Signal Characteristics
-
Target
Metal
-
Target Material
Ferrous
-
Frequency Range (kHz)
0 – 15
Body Features
-
Case Material
Stainless Steel
Housing Features
-
Housing Ambient Temperature (°C)
-40 – 125
Dimensions
-
Shaft Length (mm)
36
-
Shaft Diameter
12 mm [ .472 in ]
Usage Conditions
-
Cable Ambient Temperature (°C)
-40 – 125
-
Connector Ambient Temperature (°C)
-40 – 125
Operation/Application
-
Output Signal Details
Square Wave