Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Speed Sensor Product Type
Speed
-
Sensor Technology
Variable Reluctance
Electrical Characteristics
-
Supply Voltage Range (VDC)
5 – 32
Signal Characteristics
-
Target
Metal
-
Target Material
Ferrous
-
Frequency Range (kHz)
.025 – 20
Body Features
-
Case Material
Stainless Steel
Housing Features
-
Housing Ambient Temperature (°C)
-40 – 125
Usage Conditions
-
Cable Ambient Temperature (°C)
-40 – 125
-
Connector Ambient Temperature (°C)
-40 – 125
Operation/Application
-
Output Signal Details
Square Wave