Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Speed Sensor Product Type
Speed
-
Sensor Technology
Passive Eddy-Current
Electrical Characteristics
-
Supply Voltage Range (VDC)
5
Signal Characteristics
-
Target
Blade
-
Target Material
Aluminum | Titanium
Housing Features
-
Housing Ambient Temperature (°C)
180
Dimensions
-
Shaft Length (mm)
38
-
Shaft Diameter
6 mm [ .236 in ]
Usage Conditions
-
Cable Ambient Temperature (°C)
260
-
Connector Ambient Temperature (°C)
125
Operation/Application
-
Output Signal Details
5V Rectangular Wave
Other
-
Sensor Options
Blade Detection