Login to access your orders, address book, product lists, and more.
This product is not currently available. For more information, including distributor inventory, please contact us.
Product Listing
This product is not currently available. For more information, including distributor inventory, please contact us.
Available from
Helps protect disconnected PV connectors from environmental exposure and degradation
Our SOLARLOK Safe Locks protect unmated PV connectors from moisture, dust, and debris during installation, transport, and handling, helping maintain connector integrity and system reliability.
They safeguard connectors until final mating and reduce exposure to unwanted interfaces, such as live electrical contacts, improving installer safety and extending service life. Designed for high-voltage solar applications up to 2 kV, they are easy to install and remove using TE detachment tools, making them ideal for utility-scale deployments.
SOLARLOK PV Connectors
Question: What are TE Connectivity (TE) SOLARLOK Safe Lock caps used for?
Answer: TE Connectivity’s SOLARLOK Safe Lock caps are lightweight and designed to help protect disconnected PV connectors from environmental exposure before final mating during installation. They help reduce exposure to dust, moisture, debris, and undesired interfaces prior to final connection.
Question: Why should I use SOLARLOK Safe Lock caps rather than leaving connectors exposed?
Answer: During harness or PV cable installation, connectors may remain disconnected before energization, leaving them vulnerable to contamination from environmental elements such as dust, moisture, and debris. SOLARLOK Safe Lock caps help protect disconnected PV connectors during this installation phase, supporting connector integrity and helping reduce installer exposure to unprotected connector interfaces. By protecting connectors before final connection, they reduce the risk of contamination-related issues such as degraded seals, reduced conductivity, poor connection quality, rework, commissioning delays, and potential long term reliability concerns such as hotspots or arcing points in the long-term.
Question: Can SOLARLOK Safe Lock caps remain on connectors after system is energized and installation is complete?
Answer: SOLARLOK Safe Lock caps provide IP68 sealing and are tested for UV resistance. They are designed to safeguard disconnected PV connectors from environmental factors during long-term exposure.
Question: What connectors are SOLARLOK Safe Lock caps compatible with?
Answer: All TE connectors have a Standard Solar Interface. The SOLARLOK Safe Lock cap is compatible with SOLARLOK PV5, SOLARLOK 2.0, and SOLARLOK PV4S connectors.
Question: How do SOLARLOK Safe Lock caps compare to alternative solutions?
Answer: Compared to a standard dust cap, they offer additional benefits including mechanical locking, enhanced environmental sealing, and labeling capability for improved safety, connector protection, and circuit identification. They are also designed to support high-voltage solar applications up to 2 kV, providing insulation and making them suitable for utility-scale solar installations.
Question: Are they weather-resistant?
Answer: Yes, they provide IP65/IP68 sealing protection and UV resistance, with enhanced internal validation including 500 hours of damp heat testing (DH500) and level 8 salt mist resistant testing. This helps keep exposed interfaces protected after days or weeks of on-site exposure.
Question: How do I remove the SOLARLOK Safe Lock caps?
Answer: SOLARLOK Safe Lock caps are designed for easy and fast unlatching using the standard TE release tools.
Question: Do they impact the long-term performance of the PV system?
Answer: No. SOLARLOK Safe Lock caps are used before final connection and system energization, so they do not form part of the energized PV connection once removed. Their primary purpose is to help protect disconnected PV connectors during installation and commissioning, reducing installation-phase failures.
Question: Who benefits most from using TE SOLARLOK Safe Lock caps?
Answer: Solar installers, EPCs, and O&M teams can benefit from SOLARLOK Safe Lock caps by safeguarding disconnected PV connectors during installation, supporting safer handling before energization, and reducing the risk of contamination, rework, warranty claims, and safety risks before final connection.
Please review product documents or contact us for the latest agency approval information.
Are you sure you want to close chat?
To begin your chat with TE please enter your details