This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Solar Connector Type  Cable Coupler

  • Solar Connector Style  Plug

Configuration Features

  • Fuse Protection Level (A) NA

  • Keying Type  Negative | Positive

Contact Features

  • Contact Plating Material  Tin

  • Contact Base Material  Copper Alloy

Dimensions

  • Wire Size (AWG) 10 – 8 | 12 – 10 | 14 – 8 | 14 – 10

  • Wire Size (mm²) 2.5 – 10 | 2.5 – 6 | 4 – 6 | 6 – 10

Related Materials

Datasheets & Catalog Pages