This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Piercing Blade Base Material  Tinned Copper

  • Solar Connector Type  Cable Coupler

  • Solar Connector Style  Plug | Socket

Configuration Features

  • Keying Type  Negative | Positive

Body Features

  • Cable Color  Black

Contact Features

  • Contact Plating Material  Tin

  • Contact Base Material  Copper Alloy

Housing Features

  • Housing Color  Black

  • Housing Material  PPE & PS

Dimensions

  • Wire Size (AWG) 12 – 10 | 14 – 10 | 14

  • Wire Size (mm²) 2.5 | 2.5 – 6 | 4 – 6

Product Availability

  • Product Availability  China

Related Materials

Datasheets & Catalog Pages

Product Specifications