This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Designed for utility-scale PV installations up to 2000 V DC, SOLARLOK PV4+ connectors support reliable electrical performance and
long-term durability in demanding outdoor environments.

TE Connectivity’s (TE) SOLARLOK PV4+ connectors combine efficient electrical performance with robust design for long-term reliability. Low contact resistance helps minimize power losses, while support for 14–10 AWG (2.5–6 mm²) conductors provides flexibility across a range of photovoltaic cable applications. Higher ampacity ratings support evolving industry current requirements in solar systems.

Precision crimp terminations and a secure locking mechanism help provide durable electrical connections in demanding outdoor environments. When mated with TE SOLARLOK PV connectors, the system provides IP68 environmental protection, while UV and weather resistance help protect connections from challenging environmental conditions.

Key Features

  • IEC 62852 & UL 6703 compliant
  • Low contact resistance (≤0.2 mΩ) helps minimize power losses
  • Range-taking for 14–10 AWG (2.5–6 mm²) conductors
  • Higher ampacity rating to support evolving industry current requirements
  • NEC 2008 and 2011 compliant, with a decoupling tool required
  • Standard solar interface shared across the SOLARLOK PV connector family
FAQ

Question: What is the difference between TE Connectivity’s (TE) SOLARLOK PV4+ and other SOLARLOK connectors?

Answer: The SOLARLOK PV4+ crimp-style connector is designed for 14–10 AWG / 8–6 AWG (2.5 – 6 mm²) photovoltaic higher-voltage cable applications for 2 kV DC. The SOLARLOK PV5 connector supports larger cable sizes, accommodating 8–6 AWG (10 – 16 mm²) conductors for higher-current applications. The SOLARLOK 2.0 connector is intended for similar cable sizes as the PV4+, and its key differentiator is the installation method. SOLARLOK 2.0 connector is designed for fast, easy field installation with fewer assembly steps. 

 

Question: Do TE SOLARLOK 2.0 DC connectors and PV4+ connectors have the same interface?

Answer: Yes, they do. All our SOLARLOK PV connectors have a standard solar interface. They all share the same mating interface, supporting compatibility across the product range, and are certified to UL 6703 and IEC 62852 standards for photovoltaic connectors. This lets customers choose the connector that best fits their cable size and installation requirements while maintaining high performance and reliability.

 

Question: Once locked and used, can the TE SOLARLOK PV4+ connector be unlocked and reused?

Answer: SOLARLOK PV4+ connectors can be safely unlocked using the appropriate disconnect tool and remated to compatible connectors during maintenance, inspection, or system reconfiguration. However, like other photovoltaic connectors on the market, a connector that has already been terminated and installed on a cable should not be removed and reinstalled on a different cable. 

 

Question: What is the minimum and maximum insulation thickness allowable in the TE SOLARLOK PV4+ connector?

Answer: TE SOLARLOK PV4+ connectors are designed for use with standard photovoltaic cables compliant with EN 50618/IEC 62930 and UL 4703 specifications. For cable sizes 2.5 mm² to 6 mm² (14 AWG–10 AWG), the connector is qualified for cable outer diameters ranging from 5.8 mm to 7.2 mm. Using cables within this specified diameter range helps ensure proper sealing, mechanical retention, and long-term electrical performance. 

 

Question: What is the estimated product lifetime of TE SOLARLOK PV4+ connectors?

Answer: Our SOLARLOK PV4+ connectors have successfully passed IEC and UL standard testing. IEC tests are conducted under European standard weather conditions to demonstrate that the connectors can provide a reliable connection even in harsh environments. Based on accelerated aging and environmental testing, the SOLARLOK PV4+ connector is designed to support the typical long-term expectations of photovoltaic installations, which commonly exceed 25 years when installed and operated according to TE Connectivity's specifications and applicable industry standards. 

 

Question: Is the SOLARLOK PV4+ connector water-resistant?

Answer: Yes. The SOLARLOK PV4+ connector has been tested and qualified to IP68 ingress protection requirements, demonstrating high resistance to water and dust ingress. As part of IP68 testing, the connector is submerged 1 meter underwater for 24 hours while maintaining its sealing integrity and performance. When properly assembled and mated according to TE Connectivity's installation instructions, the SOLARLOK PV4+ connector provides a reliable environmental seal that helps protect the electrical connection in demanding outdoor photovoltaic applications. This robust sealing capability contributes to the connector's long-term reliability in environments exposed to rain, humidity, and other challenging weather conditions.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Solar Connector Type  Cable Coupler

  • Solar Connector Style  Plug | Socket

Configuration Features

  • Fuse Protection Level (A) NA

  • Keying Type  Negative | Positive

Contact Features

  • Contact Base Material  Copper Alloy

Dimensions

  • Wire Size (AWG) 10 – 12 | 10 – 14 | 14

  • Wire Size (mm²) 2.5 – .25 | 2.5 – 6 | 4 – 6

Product Availability

  • Product Availability  Asia | Australia, New Zealand & Pacific Islands | China | Europe, Middle East & Africa | Latin America | North America

Related Materials
No documentation available.