This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The 2.5 mm signal double lock (2.5 SDL) connectors are compact , single row connectors available in both wire-to-wire and wire-to-board configurations. The signal double lock connector system consists of plug and cap housings for wire termination, optional double lock plates, crimp contacts and PC board pin headers in both standard and high profile versions.

Product Features

  • Versatile and easy to use, the connector locks in several reliable ways. The plug is able to latch together with either the cap or header. The TPA – terminal position assurance – device helps assure terminals are fully seated to ensure its dependability. 
  • Signal Double Lock receptacles are made with several unique material varieties, including Glow Wire.
  • The plug mates with the cap (or header) to form an audible 'click', which reassures users the connectors are secure. 
  • Each connector offers board-mountain headers that are compatible with resin or conformal coatings, multiple colors, and polarizing ribs on plug housing, which will promote efficient connections on the assembly line. 
  • Signal Double Lock offers the choice of V-0 rated material or GWT and V-0 rated material.
  • Versatile and easy to use, the connector locks in several reliable ways. The plug is able to latch together with either the cap or header. The TPA – terminal position assurance – device helps assure terminals are fully seated to ensure its dependability. 
  • Signal Double Lock TPAs are made with several unique material varieties, including Glow Wire.
  • The plug mates with the cap (or header) to form an audible 'click', which reassures users the connectors are secure. 
  • Each connector offers board-mountain headers that are compatible with resin or conformal coatings, multiple colors, and polarizing ribs on plug housing, which will promote efficient connections on the assembly line. 
  • Signal Double Lock offers the choice of V-0 rated material or GWT and V-0 rated material.
  • Versatile and easy to use, the connector locks in several reliable ways. The plug is able to latch together with either the cap or header. The TPA – terminal position assurance – device helps assure terminals are fully seated to ensure its dependability. 
  • Signal Double Lock TPAs are made with several unique material varieties, including Glow Wire.
  • The plug mates with the cap (or header) to form an audible 'click', which reassures users the connectors are secure. 
  • Each connector offers board-mountain headers that are compatible with resin or conformal coatings, multiple colors, and polarizing ribs on plug housing, which will promote efficient connections on the assembly line. 
  • Signal Double Lock offers the choice of V-0 rated material or GWT and V-0 rated material.
  • Versatile and easy to use, the connector locks in several reliable ways. The plug is able to latch together with either the cap or header. The TPA – terminal position assurance – device helps assure terminals are fully seated to ensure its dependability. 
  • Signal Double Lock TPAs are made with several unique material varieties, including Glow Wire.
  • The plug mates with the cap (or header) to form an audible 'click', which reassures users the connectors are secure. 
  • Each connector offers board-mountain headers that are compatible with resin or conformal coatings, multiple colors, and polarizing ribs on plug housing, which will promote efficient connections on the assembly line. 
  • Signal Double Lock offers the choice of V-0 rated material or GWT and V-0 rated material.
  • FAQ

    Frequently Asked Questions

    Q: What are the current and voltage requirements for your application?

    A: The signal double lock connector system has a maximum current rating of 3 Amps per line and is rated for 250 Volts AC/DC.

     

    Q: What are the wire type and size requirements?

    A: The signal double lock connector system is approved for use with 26-20 AWG wire with a wire insulation range between 0.93 mm and 1.8 mm.

    Read more: Signal Double Lock Connector FAQs

    Features

    Please review product documents or contact us for the latest agency approval information.  

    Configuration Features

    • Compatible With Wire & Cable Type  Discrete Wire

    Electrical Characteristics

    • Operating Voltage (VAC) 50 | 250

    • Operating Voltage (VDC) 50 | 250

    Contact Features

    • Mating Square Post Dimension (mm) .5 | .64

    • Mating Square Post Dimension (in) .019 | .025

    • Contact Mating Area Plating Material Thickness  .8 – 1.4 µm [ 31.49 – 55.12 µin ]

    • Contact Type  Socket

    • Contact Mating Area Plating Material  Tin (Sn)

    • Wire Contact Termination Area Plating Material  Pre-Tin

    • Contact Retention Within Housing  With

    • Contact Base Material  Phosphor Bronze

    • Contact Current Rating (Max) (A) 2.5 | 3

    Termination Features

    • Termination Method to Wire & Cable  Crimp

    • Product Terminates To  Wire & Cable

    Mechanical Attachment

    • Contact Retention Type Within Housing  Locking Lance

    Dimensions

    • Compatible Insulation Diameter Range (mm) .93 – 1.5 | 1.2 – 1.9 | 1.4 – 1.8

    • Compatible Insulation Diameter Range (in) .037 – .059 | .047 – .074 | .055 – .071

    • Wire Size (AWG) 22 – 20 | 24 – 22 | 26 – 22

    • Wire Size (mm²) .12 – .35 | .12 – .38 | .3 – .53 | .31 – .53

    Usage Conditions

    • Operating Temperature Range  -30 – 105 °C [ -22 – 221 °F ]

    Operation/Application

    • Circuit Application  Signal

    Packaging Features

    • Packaging Method  Bag & Box | Reel

    • Packaging Quantity  1000 | 8000

    Related Materials