Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Housing Type
Plug
-
Connector Product Type
Housing
-
Connector System
Wire-to-Board
-
Sealable
No
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Insertion Force (Newton)
5.88
-
Number of Positions
2, 3, 4, 5, 7, 8, 9, 10, 11, 13
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VDC)
250
-
Operating Voltage (VAC)
50, 250
Body Features
-
Primary Product Color
Natural
Contact Features
-
Contact Type
Socket
-
Contact Current Rating (Max) (A)
3
Mechanical Attachment
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material
Nylon 66
-
Centerline (Pitch)
2.5 mm [ .098 in ]
Dimensions
-
Connector Length (mm)
10, 27.5, 30, 35
-
Connector Length (in)
.393, 1.08, 1.18, 1.37
-
Connector Height (mm)
11
-
Connector Length (mm)
10, 27.5, 30, 35
-
Row-to-Row Spacing (mm)
2.5
-
Row-to-Row Spacing (in)
.01, .098
Usage Conditions
-
Operating Temperature Range
-30 – 105 °C [ -22 – 221 °F ]
Operation/Application
-
Circuit Application
Signal
Identification Marking
-
Circuit Identification Feature
Without
Industry Standards
-
Compatible With Approved Standards Products
UL E28476
-
Compatible With Agency/Standards Products
CSA, UL, VDE
Packaging Features
-
Packaging Method
Bag
-
Packaging Quantity
200, 300, 400, 600
Reference Number
-
TE Internal Number
CAT-SI261-P729A