Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Type (End A)
M12 Plug
-
Cable Assembly Type
M12 Pigtail
Electrical Characteristics
-
Operating Voltage (VAC)
30
-
Operating Voltage (VDC)
30
Body Features
-
Conductor Material
Copper Alloy
-
Jacket Material
PVC
-
Connector Color (End A)
Black
-
Cable Color
Green
-
Connector & Keying Code
X
Mechanical Attachment
-
Connector Orientation (End A)
Straight
Housing Features
-
Housing Material
PA66+25GF
Dimensions
-
Wire Size (AWG)
26
-
Outside Cable Diameter (mm)
6.9
Operation/Application
-
M8/M12 Application Type
Industrial Ethernet
-
Shielded
Yes
Industry Standards
-
IP Rating
IP67
-
Industrial Protocols
Ethernet
Packaging Features
-
Packaging Method
Bag
-
Packaging Quantity
1, 2, 5
Other
-
Cable Assembly Length (m)
1, 2, 3, 5, 10, 15
-
Cable Assembly Configuration
Single Ended
Reference Number
-
TE Internal Number
CAT-SI113-M1H