Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Assembly Type
M12 to RJ45
-
Cable Assembly (End A)
M12 Plug
-
Cable Assembly (End B)
RJ45 Plug
Configuration Features
-
Number of Strands
19
-
Number of Positions
4
Electrical Characteristics
-
Operating Voltage (VDC)
30
-
Operating Voltage (VAC)
30
Body Features
-
Connector Color (End B)
Black
-
Jacket Material
PUR
-
Connector Color (End A)
Black
-
Connector & Keying Code
D
Mechanical Attachment
-
Connector Orientation (End A)
Straight
-
Connector Orientation (End B)
Straight
Housing Features
-
Housing Material
PA66+25GF
Operation/Application
-
M8/M12 Application Type
Industrial Ethernet
-
Shielded
Yes
Industry Standards
-
Industrial Protocols
Ethernet
Other
-
Cable Assembly Length (m)
.5 | 1 | 1.5 | 2 | 3 | 4 | 5 | 7 | 10
-
Cable Assembly Length (ft)
1.6 | 3.2 | 4.9 | 6.5 | 9.8 | 13.1 | 16.4 | 22.9 | 32.8
-
Cable Assembly Configuration
Double Ended